Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0603CS (1608)

High Temperature Ceramic Chip Inductors

RoHS compliant halogen free AEC-Q flag
Great News!  More choices!

See the more cost effective 0603DC for significantly higher Q (up to 40% higher) across the inductance range.
Our 0603CS Series wirewound ceramic chip inductors were the first of their size. They feature very high Q factors – up to 89 at 1.7 GHz – and self-resonant frequencies up to 12.5 GHz. Tolerances as tight as 2% for most values are available and stocked.
  • Inductance values from 1.6 to 390 nH
  • Very high Q – up to 89 at 1.7 GHz!
  • Very high self-resonant frequencies – up to 12.5 GHz
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Defense Supply Center CID A-A-59416

Need parts for space, military or other critical applications?
See Coilcraft AR312RAA Series | See Coilcraft ST312RAA Series
Buy Now:
Count Unit price
1 $0.89
200 $0.72
500 $0.54
1000 $0.37
2000 $0.26
4000 $0.21
10000 $0.16

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C324 48 (10 of each) $120.00
C324-2 48 (10 of each) $160.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz Q min
@ 250 MHz 4
SRF min (GHz) 5 DCR max (Ω) 6 Irms (mA) 7 Color code 8
L typ Q typ 4 L typ Q typ 4
0603CS-1N6XJRW 1.6 @ 250 MHz 5 1.67 49 1.65 63 24 12.5 0.030 700 Red
0603CS-1N8XJRW 1.8 @ 250 MHz 5 1.83 35 1.86 50 16 12.5 0.045 700 Black
0603CS-2N2XJRW 2.2 @ 250 MHz 5 2.22 31 2.24 44 13 12.5 0.25 100 Yellow
0603CS-3N3X_RW 3.3 @ 250 MHz 2,3,5 3.31 75 3.38 88 35 5.9 0.045 700 Blue
0603CS-3N6X_RW 3.6 @ 250 MHz 2,3,5 3.72 53 3.71 65 22 5.9 0.063 700 Red
0603CS-3N9X_RW 3.9 @ 250 MHz 2,3,5 3.95 49 3.96 67 22 6.9 0.080 700 Brown
0603CS-4N3X_RW 4.3 @ 250 MHz 2,3,5 4.32 50 4.33 70 22 5.9 0.063 700 Orange
0603CS-4N7X_RW 4.7 @ 250 MHz 2,3,5 4.72 47 4.75 57 20 5.8 0.12 700 Violet
0603CS-5N1X_RW 5.1 @ 250 MHz 2,3,5 4.93 47 4.95 56 20 5.7 0.14 700 Green
0603CS-5N6X_RW 5.6 @ 250 MHz 2,3,5 5.77 63 6.05 80 26 4.8 0.75 700 Black
0603CS-6N8X_RW 6.8 @ 250 MHz 2,3,5 6.75 60 7.1 81 27 5.8 0.11 700 Red
0603CS-7N5X_RW 7.5 @ 250 MHz 2,3,5 7.7 60 7.82 65 28 4.8 0.11 700 Brown
0603CS-8N2X_RW 8.2 @ 250 MHz 2,3,5 8.25 82 8.37 87 30 4.2 0.12 700 Orange
0603CS-8N7X_RW 8.7 @ 250 MHz 2,3,5 8.86 62 9.32 58 28 4.6 0.11 700 Yellow
0603CS-9N5X_RW 9.5 @ 250 MHz 2,3,5 9.7 59 9.92 61 28 5.4 0.14 700 Blue
0603CS-10NX_RW 10 @ 250 MHz 2,3,5 10 66 10.6 83 31 4.8 0.13 700 Orange
0603CS-11NX_RW 11 @ 250 MHz 2,3,5 11 53 11.5 56 30 4.0 0.13 700 Gray
0603CS-12NX_RW 12 @ 250 MHz 2,3,5 12.3 72 13.5 83 35 4.0 0.13 700 Yellow
0603CS-15NX_RW 15 @ 250 MHz 2,3,5 15.4 64 16.8 89 35 4.0 0.17 700 Green
0603CS-16NX_RW 16 @ 250 MHz 2,3,5 16.2 55 17.3 52 34 3.3 0.17 700 White
0603CS-18NX_RW 18 @ 250 MHz 2,3,5 18.7 70 21.4 69 35 3.1 0.17 700 Blue
0603CS-22NX_RW 22 @ 250 MHz 2,3,5 22.8 73 26.1 71 38 3.0 0.19 700 Violet
0603CS-23NX_RW 23 @ 250 MHz 2,3,5 24.1 71 28 67 38 2.9 0.19 700 Orange
0603CS-24NX_RW 24 @ 250 MHz 2,3,5 24.5 45 28.7 39 36 2.7 0.19 700 Black
0603CS-27NX_RW 27 @ 250 MHz 2,3,5 29.2 74 34.6 65 40 2.8 0.22 600 Gray
0603CS-30NX_RW 30 @ 250 MHz 2,3,5 31.4 47 39.9 28 37 2.3 0.14 600 Brown
0603CS-33NX_RW 33 @ 250 MHz 2,3,5 36 67 49.5 42 40 2.3 0.22 600 White
0603CS-36NX_RW 36 @ 250 MHz 2,3,5 39.4 47 52.7 24 37 2.1 0.25 600 Red
0603CS-39NX_RW 39 @ 250 MHz 2,3,5 42.7 60 60.2 40 40 2.2 0.25 600 Black
0603CS-43NX_RW 43 @ 250 MHz 2,3,5 47 44 64.9 21 38 2.0 0.28 600 Orange
0603CS-47NX_RW 47 @ 200 MHz 2,3,5 52.2 62 77.2 35 38 2.0 0.28 600 Brown
0603CS-51NX_RW 51 @ 200 MHz 2,3,5 55.5 69 82.2 34 35 1.9 0.27 600 Blue
0603CS-56NX_RW 56 @ 200 MHz 2,3,5 62.5 56 97 26 38 1.9 0.31 600 Red
0603CS-68NX_RW 68 @ 200 MHz 2,3,5 80.5 54 168 21 37 1.7 0.34 600 Orange
0603CS-72NX_RW 72 @ 150 MHz 2,3,5 82 53 135 20 34 1.7 0.49 400 Yellow
0603CS-82NX_RW 82 @ 150 MHz 2,3,5 96.2 54 177 21 34 1.7 0.54 400 Green
0603CS-R10X_RW 100 @ 150 MHz 2,3,5 124 49 - - 34 1.4 0.58 400 Blue
0603CS-R11X_RW 110 @ 150 MHz 2,3,5 138 43 - - 32 1.4 0.61 300 Violet
0603CS-R12X_RW 120 @ 150 MHz 2,3,5 166 39 - - 32 1.3 0.65 300 Gray
0603CS-R15X_RW 150 @ 150 MHz 2,3,5 250 25 - - 28 0.99 0.92 280 White
0603CS-R18X_RW 180 @ 100 MHz 2,3,5 305 22 - - 25 0.99 1.3 240 Black
0603CS-R20X_RW 200 @ 100 MHz 2,3,5 - - - - 25 0.90 2.0 200 Green
0603CS-R21X_RW 210 @ 100 MHz 2,3,5 - - - - 27 0.90 2.1 200 Gray
0603CS-R22X_RW 220 @ 100 MHz 2,3,5 - - - - 25 0.90 2.1 200 Brown
0603CS-R25X_RW 250 @ 100 MHz 2,3,5 - - - - 25 0.82 3.6 120 Violet
0603CS-R27X_RW 270 @ 100 MHz 2,3,5 - - - - 26 0.83 2.2 170 Red
0603CS-R33X_RW 330 @ 100 MHz 2,3,5 - - - - 25 0.90 3.9 100 Blue
0603CS-R39X_RW 390 @ 100 MHz 2,3,5 - - - - 25 0.78 4.4 100 Yellow
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 0603CS-R39XGRW
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286 impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured at the same frequency as inductance using an Agilent/ HP 4291A with an Agilent/HP 16193 test fixture.
  5. SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  8. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.

Tolerance:

  • = 2%, = 3%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
  • L = RoHS compliant, silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Current Derating

Physical characteristics

0603csd.gif
 
A max B max C max D ref E F G H I J  
0.071 0.044 0.040 0.015 0.030 0.013 0.034 0.040 0.025 0.025 inches
1,80 1,12 1,02 0,38 0,76 0,33 0,86 1,02 0,64 0,64 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pa-(7).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i-(8).gif
2000 10000* 100/330 60/100 13 14,4 8,4 8 4 4 2 NA 1,0
* Special order

General specification

Core Material:
Ceramic
Weight:
3.2 – 3.7 mg
Packaging:
2000 per 7″ reel; 10000 per 13" reel. Paper tape: 8 mm wide, 1.0 mm thick, 4 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series