Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0402HP-12N

0402HP-12NXJRW, 0402HP-12NXGRW

RoHS compliant halogen free
Great News! More choices!

See the more cost effective 0402DC for significantly higher Q (up to 50% higher) across the inductance range and 112 inductance values from 0.8 to 120 nH. Available in 0.1 nH incremental steps between 2.8 and 10 nH.
The 0402HP-12N ceramic inductor by Coilcraft offers 12 nH inductance, suitable for space and other critical applications, and features very high Q – up to 105 at 1.7 GHz. SRF values as high as 16 GHz.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.33
200 $0.96
500 $0.65
1000 $0.46
2000 $0.34
4000 $0.27
10000 $0.18

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C403 54 (20 of each) $120.00
C403-2 54 (20 of each) $160.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA) 7
L typ Q typ 4 L typ Q typ 4
0402HP-12NX_RW 12 2,3,5 12 66 12.6 100 4.4 0.10 1200
Notes
  1. When ordering, specify tolerance, termination and packaging codes: 0402HP-R22XJRW
  2. Inductance measured at test frequency using a Coilcraft SMD-F fixture in an Agilent/HP 4286 impedance analyzer with Coilcraft-provided correlation pieces.
  3. G = 2%, J = 5%
  4. Q measured using an Agilent/HP 4287A with an Agilent/HP 16197 test fixture
  5. SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • T = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • S = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Q = 7″ machine-ready reel. EIA-481 punched paper tape (5000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 7″ (0402HP) machine-ready reel; 13″ (0402HPH) machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0402hpd-(1).gif

 
  A max2 B (min – max) C max3  
0402HP 0.043 0.020 – 0.028 0.024 inches
1,09 0,51 – 0,71 0,61 mm
 
  A max2 B C max3  
0402HPH 0.044 0.026 ±0.002 0.026 inches
1,12 0,66 ±0,051 0,66 mm
 
Dref E F G H I J  
0.010 0.020 0.008 0.024 0.026 0.014 0.020 inches
0,25 0,51 0,20 0,61 0,66 0,36 0,51 mm

 Notes:
1. 
Unless otherwise indicated, all dimensions are nominal.
2. Length dimension (A) is before optional solder application. Maximum dimension including solder is 0.045 in / 1.143 mm.
3. Height dimension (C) is before optional solder application. For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pa-(5).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (300 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 (0402HP)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,68
5000* (0402HP)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,68
10000* (0402HP)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,68
2000 (0402HPH)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,75
5000* (0402HPH)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,75
  10000* (0402HPH) 300 100 13 14,4 8,4 8 2 4 2 1,0 0,75
* Special order

General specification

Core Material:
Ceramic
Weight:
0.7 – 1.0 mg
Packaging:
0402HP: 2000 or 5000 or 10000 per 7″ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
0402HPH: 2000 or 5000 per 7″ reel; or 10000 per 13″ reel. Paper tape: 8 mm wide, 0.75 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series