Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0402CS (1005)

High Temperature Ceramic Chip Inductors

RoHS compliant halogen free AEC-Q flag
Great News! More choices!

See the more cost effective 0402DC for significantly higher Q (up to 50% higher) across the inductance range and 112 inductance values from 0.8 to 120 nH. Available in 0.1 nH incremental steps between 2.8 and 10 nH.
Our 0402CS Series is qualified to AEC-Q200 Grade 1 standards, making it ideal for automotive and other high-temperature apllications. It features very high Q and self-resonant frequencies. For highest Q factor, consider our 0402DC Series (up to 120 nH) and our 0402HP Series (above 120 nH to 220 nH).
  • 48 inductance values from 1 to 120 nH
  • Exceptionally high Q – up to 100 at 1.7 GHz!
  • Very high self-resonant frequencies - up to 12.7 GHz
  • AEC-Q200 Grade 1 (−40°C to +125°C)

Need parts for space, military or other critical applications?
See Coilcraft AR235RAA Series | See Coilcraft ST235RAA Series
View newer version
Buy Now:
Count Unit price
1 $1.33
200 $0.96
500 $0.65
1000 $0.46
2000 $0.34
4000 $0.27
10000 $0.18

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C328 48 (20 of each) $110.00
C328-2 48 (20 of each) $150.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA) 7
L typ Q typ 4 L typ Q typ 4
0402CS-1N0XJRW 1.0 5 1.02 77 1.02 69 12.7 0.045 1360
0402CS-1N2XJRW 1.2 5 1.17 28 1.17 38 12.9 0.090 740
0402CS-1N8X_RW 1.8 2,3,5 1.78 54 1.78 75 12.0 0.070 1040
0402CS-1N9X_RW 1.9 2,3,5 1.72 68 1.74 82 11.3 0.070 1040
0402CS-2N0X_RW 2.0 2,3,5 1.93 54 1.93 75 11.1 0.070 1040
0402CS-2N2X_RW 2.2 2,3,5 2.19 59 2.23 100 10.8 0.070 960
0402CS-2N4X_RW 2.4 2,3,5 2.24 51 2.27 68 10.5 0.068 790
0402CS-2N7X_RW 2.7 2,3,5 2.58 42 2.6 61 10.4 0.12 640
0402CS-3N3X_RW 3.3 2,3,5 3.1 65 3.12 87 7.0 0.066 840
0402CS-3N6X_RW 3.6 2,3,5 3.56 45 3.62 71 6.8 0.066 840
0402CS-3N9X_RW 3.9 2,3,5 3.89 50 4.0 75 6.0 0.066 840
0402CS-4N3X_RW 4.3 2,3,5 4.19 47 4.3 71 6.0 0.091 700
0402CS-4N7X_RW 4.7 2,3,5 4.55 48 4.68 68 4.8 0.13 640
0402CS-5N1X_RW 5.1 2,3,5 5.15 56 5.25 82 4.8 0.083 800
0402CS-5N6X_RW 5.6 2,3,5 5.16 54 5.28 81 4.8 0.083 760
0402CS-6N2X_RW 6.2 2,3,5 6.16 52 6.37 76 4.8 0.083 760
0402CS-6N8X_RW 6.8 2,3,5 6.56 63 6.93 78 4.8 0.083 680
0402CS-7N5X_RW 7.5 2,3,5 7.91 60 8.22 88 4.8 0.10 680
0402CS-8N2X_RW 8.2 2,3,5 8.5 57 8.85 84 4.4 0.10 680
0402CS-8N7X_RW 8.7 2,3,5 8.78 54 9.21 73 4.1 0.20 480
0402CS-9N0X_RW 9.0 2,3,5 9.07 62 9.53 78 4.2 0.10 680
0402CS-9N5X_RW 9.5 2,3,5 9.42 54 9.98 69 4.0 0.20 480
0402CS-10NX_RW 10 2,3,5 9.8 50 10.1 67 3.9 0.20 480
0402CS-11NX_RW 11 2,3,5 10.7 52 11.2 78 3.7 0.12 640
0402CS-12NX_RW 12 2,3,5 11.9 53 12.7 71 3.6 0.12 640
0402CS-13NX_RW 13 2,3,5 13.4 51 14.63 57 3.5 0.21 440
0402CS-15NX_RW 15 2,3,5 14.6 55 15.5 77 3.3 0.17 560
0402CS-16NX_RW 16 2,3,5 16.6 46 18.86 47 3.1 0.22 560
0402CS-18NX_RW 18 2,3,5 18.3 57 20.28 62 3.1 0.23 420
0402CS-19NX_RW 19 2,3,5 19.1 50 21.1 67 3.0 0.20 480
0402CS-20NX_RW 20 2,3,5 20.7 52 23.66 53 3.0 0.25 420
0402CS-22NX_RW 22 2,3,5 23.2 53 26.75 53 2.8 0.30 400
0402CS-23NX_RW 23 2,3,5 23.8 49 26.9 64 2.7 0.30 400
0402CS-24NX_RW 24 2,3,5 25.1 51 29.5 50 2.7 0.30 400
0402CS-27NX_RW 27 2,3,5 28.7 49 33.5 63 2.5 0.30 400
0402CS-30NX_RW 30 2,3,5 31.1 46 38.5 39 2.4 0.30 400
0402CS-33NX_RW 33 2,3,5 34.9 31 41.74 32 2.4 0.30 400
0402CS-36NX_RW 36 2,3,5 39.5 44 48.4 53 2.3 0.44 320
0402CS-39NX_RW 39 2,3,5 41.7 47 50.23 45 2.1 0.55 200
0402CS-40NX_RW 40 2,3,5 39 44 47.4 33 2.2 0.44 320
0402CS-43NX_RW 43 2,3,5 45.8 46 61.55 34 2.0 0.81 100
0402CS-47NX_RW 47 2,3,5 50 38 - - 2.1 0.83 150
0402CS-51NX_RW 51 2,3,5 56.6 40 - - 1.8 0.82 100
0402CS-56NX_RW 56 2,3,5 62.8 42 - - 1.8 0.97 100
0402CS-68NX_RW 68 2,3,5 78.2 36 - - 1.6 1.1 100
0402CS-82NX_RW 82 2,3,5 - - - - 1.3 1.6 50
0402CS-R10X_RW 100 2,3,5 - - - - 1.2 2.0 30
0402CS-R12X_RW 120 2,3,5 - - - - 1.1 2.2 50
Notes
  1. When ordering, specify tolerance, termination and packaging codes: 0402CS-R12XJRW
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. G = 2%, J = 5%
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. For SRF >6 GHz, measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture. For SRF ≤6 GHz, measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a micro-ohmmeter.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

= 2%, = 3%, = 5% 

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • T = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • S = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Q = 7″ machine-ready reel. EIA-481 punched paper tape (5000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 7″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics


0402csd.gif

 
A max B max C max D ref E F G H I J  
0.047 0.025 0.026 0.010 0.020 0.009 0.022 0.026 0.014 0.018 inches
1,19 0,64 0,66 0,25 0,51 0,23 0,56 0,66 0,36 0,46 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pa.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(2).gif
2000 178 100 13 14,4 8,4 8 2 4 2 NA 0,68
5000* 178 100 13 14,4 8,4 8 2 4 2 NA 0,68
10000* 178 100 13 14,4 8,4 8 2 4 2 NA 0,68
* Special order

General specification

Core Material:
Ceramic
Weight:
0.8 – 1.0 mg
Packaging:
2000 or 5000 or 10000 per 7″ reel Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series