Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Surface Mount
Planar Transformers

New RoHS part numbers are shown. Lead was removed from internal parts. The next to the last character is an L to indicate RoHS compliance. (View old data sheet.)
  • Low profile surface mount planar design, less than 10 mm high
  • Planar technology offers excellent reliability and repeatability
  • Designed for push-pull topologies at 200 – 300 kHz
  • Auxiliary winding can control input to PWMs
  • 1500 Vrms primary/secondary isolation
  • Custom designs available
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over brass terminations.

Photo    Pricing    Materials declaration  A9845-AL A0027-AL    PDF data sheet


SPECIFICATIONS


A9845-AL_ 10 36 - 75 3.3 2.0 1.50 1.4 0.80 0.0105 0.120
A0027-AL_ 10 36 - 75 3.3 2.0 1.30 3.5 1.13 0.0420 0.331
1 When ordering, please specify packaging code: e.g. A0027-ALD
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (250 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured across primary at 250 kHz, 0.1 Vrms, 0 Adc.
3 Ambient temperature range: –40°C to +85°C
4 Storage temperature range: Component: –40°C to +85°C
T&R packaging: –40°C to +80°C
5 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
6 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
 

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011