![]()
PL140 Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. Lead was removed from internal parts. The next to the last character is an L to indicate RoHS compliance. (View old data sheet.) |
Photo
Pricing
Materials declaration
PDF data sheet
Dimensions
Tape and reel specifications
Schematics
| A | B | C | D | E | F |
![]() |
|||||
Two of each part shown in red are included in Designer's Kit C390
![]() |
|||||||
|---|---|---|---|---|---|---|---|
| PL140-100L_ | 4 | 4 | A | 120 | 0.35 | 12.0 (2-3), 12.0 (3-4) | 4.0 (6-10) |
| PL140-101L_ | 9 | – | B | 152 | 0.35 | 32.8 (2-4) | 4.0 (6-10) |
| PL140-102L_ | 5 | 5 | A | 188 | 0.35 | 20.8 (2-3), 20.8 (3-4) | 4.0 (6-10) |
| PL140-103L_ | 11 | – | B | 227 | 0.35 | 48.8 (2-4) | 4.0 (6-10) |
| PL140-104L_ | 6 | 6 | A | 270 | 0.45 | 28.0 (2-3), 28.0 (3-4) | 4.0 (6-10) |
| PL140-105L_ | 4 | 4 | C | 120 | 0.35 | 12.0 (2-3), 12.0 (3-4) | 0.5 (6-7), 0.5 (9-10) |
| PL140-106L_ | 9 | – | D | 152 | 0.35 | 32.8 (2-4) | 0.5 (6-7), 0.5 (9-10) |
| PL140-107L_ | 5 | 5 | C | 188 | 0.35 | 20.8 (2-3), 20.8 (3-4) | 0.5 (6-7), 0.5 (9-10) |
| PL140-108L_ | 11 | – | D | 227 | 0.50 | 48.8 (2-4) | 0.5 (6-7), 0.5 (9-10) |
| PL140-109L_ | 6 | 6 | C | 270 | 0.60 | 28.0 (2-3), 28.0 (3-4) | 0.5 (6-7), 0.5 (9-10) |
| PL140-110L_ | 4 | 4 | E | 120.0 | 0.35 | 12.0 (2-3), 12.0 (3-4) | 1.0 (6-8), 1.0 (9-10) |
| PL140-111L_ | 9 | – | F | 152.0 | 0.35 | 32.8 (2-4) | 1.0 (6-8), 1.0 (9-10) |
| PL140-112L_ | 5 | 5 | E | 188.0 | 0.35 | 20.8 (2-3), 20.8 (3-4) | 1.0 (6-8), 1.0 (9-10) |
| PL140-113L_ | 11 | – | F | 227.0 | 0.35 | 48.8 (2-4) | 1.0 (6-8), 1.0 (9-10) |
| PL140-114L_ | 6 | 6 | E | 270.0 | 0.45 | 28.0 (2-3), 28.0 (3-4) | 1.0 (6-8), 1.0 (9-10) |
| 1 | When ordering, please specify termination and packaging codes: PL140-114LD | |
| Termination: |
L = RoHS compliant matte tin over nickel over brass. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging: | D =13″ machine-ready reel. EIA-481 embossed plastic tape (200 parts per full reel). |
|
| B = Less than full reel. In
tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
||
| Aux winding | An optional 2, 3, 4, 5, 7 or 9 turn auxiliary winding can be added as a special order. Transformers with auxiliary windings are not stocked; Call for lead time. |
|
| 2 | Inductance measured on an Agilent/HP 4284 between pins 2 and 4 at 200 kHz, 0.1 Vrms, 0 Adc | |
| 3 | Leakage inductance measured between pins 2 and 4 at 100 kHz, 0.1 Vrms, 0 Adc with all secondary pins shorted. | |
| 4 | Ambient temperature range: | –40°C to +85°C |
| 5 | Storage temperature range: | Component: –40°C to +85°C T&R packaging: –40°C to +80°C |
| 6 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 7 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||
|
|
||