|
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool IC / Inductor Match Tool Other Tools |
![]()
PFL2510 Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|||||||||
| PFL2510-151ME_ | 0.15 | 27 | 36 | 970 | 3400 | 3900 | 4100 | 2200 | 2900 |
| PFL2510-221ME_ | 0.22 | 37 | 47 | 815 | 2900 | 3300 | 3400 | 1800 | 2500 |
| PFL2510-681ME_ | 0.68 | 60 | 70 | 500 | 1300 | 1900 | 2300 | 1400 | 1800 |
| PFL2510-102ME_ | 1.0 | 72 | 83 | 375 | 1300 | 1600 | 1800 | 1400 | 1900 |
| PFL2510-222ME_ | 2.2 | 195 | 240 | 310 | 850 | 1100 | 1300 | 830 | 1100 |
| PFL2510-332ME_ | 3.3 | 490 | 590 | 245 | 700 | 890 | 990 | 530 | 710 |
| PFL2510-472ME_ | 4.7 | 760 | 900 | 175 | 660 | 830 | 890 | 430 | 580 |
| 1 | When ordering, please specify termination and packaging codes: e.g. PFL2510-472MEC | |
| Termination: |
E = Halogen free component. RoHS-compliant matte tin over nickel over
silver-platinum-glass frit terminations. Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or P = non-RoHS tin-lead (63/37). |
|
| Packaging: | C = 7"
machine-ready reel EIA-481 embossed plastic tape (2000 parts per full reel). B = Less than full reel On reel but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" reel, machine-ready EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel). |
|
| 2 | Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-A test fixture with an Agilent/HP 4286 impedance analyzer and Coilcraft provided correlation pieces. | |
| 3 | DCR measured at 25°C using a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator. | |
| 4 | SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. | |
| 5 | Isat: DC current at which the inductance drops the specified amount from its value without current. Details | |
| 6 | Irms: Current that causes specified temperature rise from 25°C ambient. Details | |
| 7 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current. Derating curve |
| 8 | Storage temperature range: | Component: –40°C to +125°C Tape and reel packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
| PCB washing: Tested with pure water or alcohol only. Other solvents. | ||
|
|
||
| PFL2510-151ME_ | 0.15 | 27 | 36 | 970 | 3400 | 3900 | 4100 | 2200 | 2900 | |
| PFL2510-221ME_ | 0.22 | 37 | 47 | 815 | 2900 | 3300 | 3400 | 1800 | 2500 |