Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

PFL2015 Series
Shielded Power Inductors

  • Only 1.45 mm high; requires a mere 3.3 mm2 of board space
  • Handles current up to 1900 mAmps
  • Magnetic shielding allows high-density mounting
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver-platinum-glass frit terminations

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (mOhms)3 SRF
typ4
(MHz)
Isat (mA)5 Irms (mA)6
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
PFL2015-561ME_ 0.56 60 70 600 1300 1600 1900 1300 1800
PFL2015-681ME_ 0.68 62 75 460 1200 1600 1800 1100 1500
PFL2015-102ME_ 1.0 110 130 450 900 1200 1400 940 1200
PFL2015-222ME_ 2.2 175 210 100 640 840 1050 770 1000
PFL2015-332ME_ 3.3 255 280 60 480 650 720 700 900
PFL2015-472ME_ 4.7 275 340 50 450 620 700 600 770
PFL2015-682ME_ 6.8 340 400 40 380 520 600 520 680
1 When ordering, please specify termination and packaging codes: e.g. PFL2015-682MEC
  Termination: E = Halogen free component. RoHS-compliant matte tin over nickel over silver-platinum-glass frit terminations.
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
On reel but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-F test fixture with an Agilent/HP 4286 impedance analyzer and Coilcraft provided correlation pieces.
3 DCR measured  at 25°C using a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017