|
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool IC / Inductor Match Tool Other Tools |
![]()
PFL2010 Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|||||||||
| PFL2010-471ME_ | 0.47 | 60 | 69 | 630 | 1200 | 1600 | 1800 | 1500 | 1900 |
| PFL2010-681ME_ | 0.68 | 87 | 95 | 560 | 950 | 1300 | 1500 | 1400 | 1600 |
| PFL2010-102ME_ | 1.0 | 189 | 208 | 347 | 850 | 1100 | 1200 | 640 | 860 |
| PFL2010-222ME_ | 2.2 | 423 | 465 | 129 | 510 | 680 | 790 | 480 | 660 |
| PFL2010-472ME_ | 4.7 | 618 | 680 | 66 | 330 | 490 | 570 | 420 | 560 |
| 1 | When ordering, please specify termination and packaging codes: e.g. PFL2010-103MEC | |
| Termination: |
E = Halogen free component. RoHS-compliant matte tin over nickel over
silver-platinum-glass frit terminations. Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or P = non-RoHS tin-lead (63/37). |
|
| Packaging: | C = 7"
machine-ready reel EIA-481 embossed plastic tape (2000 parts per full reel). B = Less than full reel On reel but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" reel, machine-ready EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel). |
|
| 2 | Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-F test fixture with an Agilent/HP 4286 impedance analyzer and Coilcraft provided correlation pieces. | |
| 3 | DCR measured at 25°C using a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator. | |
| 4 | SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. | |
| 5 | Isat: DC current at which the inductance drops the specified amount from its value without current. Details | |
| 6 | Irms: Current that causes specified temperature rise from 25°C ambient. Details | |
| 7 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current. Derating curve |
| 8 | Storage temperature range: | Component: –40°C to +125°C Tape and reel packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
| PCB washing: Tested with pure water or alcohol only. Other solvents. | ||
|
|
||