Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Common Mode Chokes
PFD3215 Series

  • Miniature surface mount component – 2.2 × 1.45 mm footprint, 1.5 mm high
  • Can also be used in SEPIC applications and as wideband transformers
  • 250 Vrms, one minute interwinding isolation
  • Designed for high-speed applications
  • Eight values to meet your specific requirements
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations

SPECIFICATIONS


Part number1
Click for samples
Inductance2
min (µH)
DCR max3
(Ohms)
Turns ratio Isolation4
(Vrms)
Irms5
(A)
PFD3215-391ME_ 0.31 0.070 1 : 1 250 0.98
PFD3215-102ME_ 0.8 0.123 1 : 1 250 0.85
PFD3215-182ME_ 1.4 0.250 1 : 1 250 0.60
PFD3215-222ME_ 1.7 0.265 1 : 1 250 0.57
PFD3215-332ME_ 2.6 0.360 1 : 1 250 0.55
PFD3215-472ME_ 3.7 0.450 1 : 1 250 0.51
PFD3215-682ME_ 5.4 0.630 1 : 1 250 0.40
PFD3215-103ME_ 8.0 1.25 1 : 1 250 0.27
1 When ordering, please specify packaging code: e.g. PFD3215-103MEC
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
3 DCR is for each winding.  DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Interwinding isolation for one minute.
5 Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
6 Ambient temperature range: −40°C to +85°C with Irms current.
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: October 05, 2015