Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools
halogen free

Common Mode Chokes
PFD2015 Series

  • Miniature surface mount component – 2.2 × 1.45 mm footprint, 1.5 mm high
  • Can also be used in SEPIC applications and as wideband transformers
  • 250 Vrms, one minute interwinding isolation
  • Designed for high-speed applications
  • Nine values to meet your specific requirements
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations

SPECIFICATIONS


PFD2015-102ME_ 0.80 0.165 1 : 1 250 1.13
PFD2015-122ME_ 0.96 0.175 1 : 1 250 1.06
PFD2015-182ME_ 1.44 0.294 1 : 1 250 0.690
PFD2015-272ME_ 2.16 0.477 1 : 1 250 0.580
PFD2015-332ME_ 2.64 0.670 1 : 1 250 0.525
PFD2015-472ME_ 3.76 1.00 1 : 1 250 0.370
PFD2015-682ME_ 5.44 1.75 1 : 1 250 0.265
PFD2015-822ME_ 6.56 2.50 1 : 1 250 0.210
PFD2015-103ME_ 8.00 3.33 1 : 1 250 0.185
1 When ordering, please specify packaging code: e.g. PFD2015-103MEC
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
3 Interwinding isolation for one minute
4 DCR is for each winding.  DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current. Derating curve
6 Storage temperature range: Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: April 05, 2013