Electrical specifications at 25°C.
| Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (mA) 6 | Irms (mA) 7 |
|---|---|---|---|---|---|---|
| 1812FS-102_RC | 1.0 | 5,10 | 0.070 | 320 | 3100 | 2950 |
| 1812FS-122_RC | 1.2 | 5,10 | 0.11 | 280 | 2800 | 2600 |
| 1812FS-152_RC | 1.5 | 5,10 | 0.11 | 200 | 2100 | 2850 |
| 1812FS-222_RC | 2.2 | 5,10 | 0.12 | 175 | 1800 | 2700 |
| 1812FS-242_RC | 2.4 | 5,10 | 0.18 | 160 | 1900 | 2050 |
| 1812FS-272_RC | 2.7 | 5,10 | 0.20 | 165 | 1400 | 2100 |
| 1812FS-332_RC | 3.3 | 5,10 | 0.19 | 160 | 1400 | 1900 |
| 1812FS-392_RC | 3.9 | 5,10 | 0.20 | 145 | 1300 | 1700 |
| 1812FS-472_RC | 4.7 | 5,10 | 0.15 | 125 | 1000 | 1800 |
| 1812FS-562_RC | 5.6 | 5,10 | 0.40 | 110 | 1000 | 1650 |
| 1812FS-682_RC | 6.8 | 5,10 | 0.35 | 110 | 850 | 1450 |
| 1812FS-103_RC | 10 | 5,10 | 0.55 | 90.0 | 710 | 1400 |
| 1812FS-153_RC | 15 | 5,10 | 0.75 | 75.0 | 680 | 1150 |
| 1812FS-223_RC | 22 | 5,10 | 0.85 | 15.0 | 600 | 855 |
| 1812FS-333_RC | 33 | 5,10 | 1.1 | 10.0 | 540 | 820 |
| 1812FS-393_RC | 39 | 5,10 | 1.1 | 9.8 | 500 | 710 |
| 1812FS-473_RC | 47 | 5,10 | 1.2 | 8.0 | 390 | 645 |
| 1812FS-683_RC | 68 | 5,10 | 1.8 | 14.2 | 260 | 650 |
| 1812FS-104_RC | 100 | 5,10 | 2.5 | 4.5 | 260 | 520 |
| 1812FS-154_RC | 150 | 5,10 | 3.8 | 3.0 | 220 | 475 |
| 1812FS-224_RC | 220 | 5,10 | 5.4 | 3.0 | 180 | 390 |
| 1812FS-274_RC | 270 | 5,10 | 6.5 | 2.0 | 150 | 350 |
| 1812FS-334_RC | 330 | 5,10 | 6.8 | 3.0 | 150 | 310 |
| 1812FS-394_RC | 390 | 5,10 | 7.6 | 3.0 | 140 | 310 |
| 1812FS-474_RC | 470 | 5,10 | 8.7 | 2.0 | 130 | 280 |
| 1812FS-564_RC | 560 | 5,10 | 11.2 | 2.0 | 110 | 280 |
| 1812FS-684_RC | 680 | 5,10 | 12.7 | 2.0 | 100 | 250 |
| 1812FS-824_RC | 820 | 5,10 | 16.8 | 1.0 | 90 | 210 |
| 1812FS-105_RC | 1000 | 5,10 | 19.5 | 2.0 | 90 | 160 |

| A max | B max | C max | D ref | E ref | F ref | G | |
|---|---|---|---|---|---|---|---|
| 0.231 | 0.196 | 0.150 | 0.107 | 0.100 | 0.178 | 0.025 | inches |
| 5,87 | 4,98 | 3,81 | 2,72 | 2,54 | 4,52 | 0,64 | mm |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 600 | 2200* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,9 | 0,25 | |