Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (A) 6 |
|---|---|---|---|---|---|
| DO5022H-781MLD | 0.78 | 2.6 | 156 | 30000 | 15.0 |
| DO5022H-152MLD | 1.5 | 4.0 | 100 | 25000 | 15.0 |
| DO5022H-222MLD | 2.2 | 6.1 | 75.0 | 20000 | 12.0 |
| DO5022H-332MLD | 3.3 | 8.6 | 60.0 | 17000 | 10.0 |
| DO5022H-392MLD | 3.9 | 10.0 | 55.0 | 15000 | 9.0 |
| DO5022H-472MLD | 4.7 | 14.0 | 40.0 | 13000 | 8.4 |
| DO5022H-602MLD | 6.0 | 17.0 | 35.0 | 12000 | 7.5 |
| DO5022H-782MLD | 7.8 | 18.0 | 35.0 | 11000 | 7.5 |
| DO5022H-103MLD | 10 | 26.0 | 28.0 | 10000 | 6.0 |
| DO5022H-153MLD | 15 | 32.0 | 20.0 | 8000 | 4.4 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Parts per reel‡ | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or![]() |
| 250 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 24 | 4 | 2 | 8,1 | 0,35 | |