Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

PA6512-AE
Z Axis RFID Coil

  • Optimized for use for the Z axis in Near Field Communications systems.
  • Evaluation was done using the STMicroelectronics CR95HF NFC Transceiver Reference board with the PA6512 connected to the STMicroelectronics M24LRxxE Dynamic NFC/RFID Tag.
  • Requires 85% less board space (123 mm2 vs 800 mm2) compared with antennas designed for a PCB yet still has approximately 50% of the read distance.
  • RoHS Compliant. 260°C compatible. Gold over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
Read distance3
(inch/cm)
DCR max4
(Ohms)
Inductance at
13.56 MHz (µH)
PA6512-AE_ 4.7 1.15 / 29,3 0.028 4.6
1 When ordering, please specify packaging code: e.g. PA6512-AED
  Packaging: D = 13" machine-ready reel
EIA-481 embossed plastic tape (1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 100 kHz using Agilent/HP 4284A impedance analyzer or equivalent.
3 Read distance measured using the ST Microelectronics CR95HF RF transceiver demo board..
4 DCR measured at 25°C on a micro-ohmmeter using a Keithley 580 micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
5 Ambient temperature range: −40°C to +85°C
6 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info..

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 11, 2017