Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PA6284 Flyback Transformer

for STMicroelectronics STEVAL-ILL055V1

RoHS compliant
  • Designed for 11 Watt applications with 185 – 264 Vac input
  • 20 V, 10 mA auxiliary winding output

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with STMicroelectronics STEVAL-ILL055V1

Input Voltage Output 1 Power Fsw
Sec Aux
185 V 264 V 12 V , 0.64 A 20 V , 0.01 A 12 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number 2
(Hover for schematics)
Inductance
at 0A (mH) 3
(Tolerance: ±10%)
DCR max (Ω) 4 Leakage
Inductance
max (µH) 5
Turns Ratio Isolation
Voltage (Vrms)
Pri Sec Aux Pri : Sec : Aux
PA6284-AL_ 1.40 3.030 0.085 0.570 25 1 : 0.136 : 0.144 1500
Notes
  1. Output is of the secondary winding. Auxiliary winding output:20 V, 10 mA.
  2. When ordering, please specify packaging code: e.g. PA6284-ALD
  3. Inductance measured at 100 kHz, 1.0 Vrms, 0 Adc
  4. DCR for the secondary is with the windings connected in parallel, measured at 25°C. For other
    operating temperatures, use this DCR at Temperature calculator.
  5. Leakage inductance is for the primary and is measured with the secondary shorted.

Termination:

  • RoHS tin-silver over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

pa6284s.gif

Physical characteristics

pa6284d.gif

Tape and Reel specification

tapereel_pl-(1).gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c-(1).gif
750 330 100 13 38,4 32,4 32 28 4 2 12,93 0,5

General specification

Core Material:
Ferrite
Weight:
6.2 g
Packaging:
175 per 13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 28 mm pocket spacing, 12.93 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.