Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

DO3308P Series
Surface Mount Power Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.)

  • Recommended for use with SIMPLE SWITCHER® switching regulators
  • Very low profile - less than 0.118" (3 mm) high!
  • High energy storage and very low resistance
  • Flat top for reliable surface mounting
  • Robust temperature deflection prevents damage during solder reflow
  • RoHS-compliant  260°C compatible. Gold over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available.
  • Samples of all values are available in Coilcraft Designer's Kit C309

SPECIFICATIONS


  DO3308P-472ML_ 4.7 0.036 50 4.2 3.2
  DO3308P-682ML_ 6.8 0.060 47 3.9 2.6
  DO3308P-103ML_ 10 0.11 37 2.7 2.3
L16/L1* DO3308P-153ML_ 15 0.15 35 2.3 1.9
L15 DO3308P-223ML_ 22 0.23 26 1.8 1.5
L14 DO3308P-333ML_ 33 0.30 19 1.6 1.2
L13 DO3308P-473ML_ 47 0.39 14 1.3 1.0
L12 DO3308P-683ML_ 68 0.66 12 1.1 0.9
L11 DO3308P-104ML_ 100 0.84 11 0.87 0.73
L10 DO3308P-154ML_ 150 1.2 9.0 0.74 0.62
L9 DO3308P-224ML_ 220 1.9 6.0 0.56 0.51
L8 DO3308P-334ML_ 330 2.7 5.5 0.50 0.40
  DO3308P-474ML_ 470 4.0 4.5 0.40 0.33
  DO3308P-684ML_ 680 5.3 3.5 0.33 0.28
  DO3308P-105ML_ 1000 8.4 2.5 0.29 0.23

* L1 when used with LM258X Series of SIMPLE SWITCHER® switching regulators

1 When ordering, please specify termination and packaging codes: e.g. DO3308P-334MLD
  Termination: L = Gold over nickel over phos-bronze
Special order: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37).
  Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (1000 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance tested at 100 kHz, 0.1 Vrms.
3 Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details
4 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
5 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
6 Storage temperature range: Component: –40°C to +125°C
Packaging: –55°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 27, 2008