Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

DO1608C Series
Surface Mount Power Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.)

  • Recommended for use with SIMPLE SWITCHER® switching regulators
  • Designed for smallest possible size, lowest cost and highest performance
  • High energy storage and very low resistance
  • Flat top for reliable surface mounting
  • Robust temperature deflection prevents damage during solder reflow
  • Custom versions available
  • RoHS-compliant  Terminations: Gold over nickel over moly-manganese
  • Samples of all values are available in Coilcraft Designer's Kit C377

SPECIFICATIONS


DO1608C-102ML_ 1.0 0.05 2.9 2.9
DO1608C-152ML_ 1.5 0.06 2.6 2.8
DO1608C-222ML_ 2.2 0.07 2.3 2.4
DO1608C-332ML_ 3.3 0.08 2 2
DO1608C-472ML_ 4.7 0.09 1.5 1.5
DO1608C-682ML_ 6.8 0.13 1.2 1.4
DO1608C-103ML_ 10 0.16 1.1 1.1
DO1608C-153ML_ 15 0.23 0.9 1.2
L7 DO1608C-223ML_ 22 0.37 0.7 0.8
L6 DO1608C-333ML_ 33 0.51 0.58 0.6
L5 DO1608C-473ML_ 47 0.64 0.50 0.5
L4 DO1608C-683ML_ 68 0.86 0.40 0.4
L3 DO1608C-104ML_ 100 1.27 0.31 0.3
L2 DO1608C-154ML_ 150 2.00 0.27 0.25
L1 DO1608C-224ML_ 220 2.65 0.22 0.20
DO1608C-334ML_ 330 3.80 0.18 0.16
DO1608C-474ML_ 470 5.06 0.16 0.15
DO1608C-684ML_ 680 9.20 0.14 0.12
DO1608C-105ML_ 1000 13.8 0.10 0.07
1 When ordering, please specify packaging code: e.g. DO1608C-105MLC
  Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (750 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2500 per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
3 Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details
4 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
5 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +100°C with derated current Derating curve
6 Storage temperature range: Component: –40°C to +100°C
Packaging: –40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: November 18, 2008