![]()
DC1012 Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.) |
Ideal for use as DC-DC converter boost or buck inductors and as output ripple filter chokes
Vertical style helps reduce power supply size
RoHS-compliant. Tin-silver over tin over copper over steel terminations
Photo
Pricing
Materials declaration
PDF data sheet
![]() | ||||||
|---|---|---|---|---|---|---|
| DC1012-103L | 10 | 0.026 | 35 | 3.5 | 3.5 | |
| DC1012-123L | 12 | 0.030 | 25 | 3.2 | 3.2 | |
| L1, L2 | DC1012-153L | 15 | 0.035 | 18 | 3.0 | 3.0 |
| DC1012-183L | 18 | 0.038 | 15 | 2.8 | 2.8 | |
| DC1012-223L | 22 | 0.046 | 13 | 2.5 | 2.5 | |
| DC1012-273L | 27 | 0.070 | 12 | 2.5 | 2.2 | |
| DC1012-333L | 33 | 0.080 | 11 | 2.2 | 2.0 | |
| DC1012-393L | 39 | 0.088 | 10 | 2.1 | 1.8 | |
| DC1012-473L | 47 | 0.100 | 9.0 | 1.8 | 1.6 | |
| DC1012-563L | 56 | 0.15 | 8.0 | 1.6 | 1.4 | |
| DC1012-683L | 68 | 0.17 | 7.0 | 1.4 | 1.2 | |
| DC1012-823L | 82 | 0.20 | 6.0 | 1.2 | 1.2 | |
| DC1012-104L | 100 | 0.22 | 5.5 | 1.2 | 1.2 | |
| DC1012-124L | 120 | 0.29 | 5.0 | 1.2 | 1.0 | |
| DC1012-154L | 150 | 0.34 | 4.5 | 1.0 | 0.9 | |
| DC1012-184L | 180 | 0.38 | 4.0 | 0.9 | 0.8 | |
| DC1012-224L | 220 | 0.44 | 3.5 | 0.8 | 0.7 | |
| DC1012-274L | 270 | 0.62 | 3.25 | 0.7 | 0.7 | |
| DC1012-334L | 330 | 0.70 | 3.0 | 0.6 | 0.6 | |
| L3 | R4793-AL4 | 185 | 0.035 | 15 | 4.9 | 4.9 |
| 1 | Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc. | |
| 2 | Isat: DC current at which inductance drops 10% (typ) from its value without current. Details | |
| 3 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details | |
| 4 | R4793-A not included in Designer's Kit P410. | |
| 5 | Inductance at Isat: 16.7 µH min. | |
| 6 | Ambient temperature range: | –40°C to +85°C with Irms current. |
| 7 | Storage temperature range: | Component: –40°C to +85°C Packaging trays: –40°C to +80°C |
| 8 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||