Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

MSS7331 Series Shielded
Surface Mount Power Inductors

  • Magnetically shielded
  • Saturation current rating up to 5.1 Amps
  • Low DC resistance for greater efficiency
  • Low profile – only 3.1 mm tall. For higher current ratings with same footprint, see MSS7341
  • RoHS-compliant. 260°C compatible. RoHS compliant matte tin over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(µH)
DCR (Ohms)3 SRF typ4
(MHz)
Isat (A)5 Irms (A)6
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
MSS7331-152NL_ 1.5 ±30% 0.009 0.012 80.0 3.5 4.4 5.1 4.8 6.9
MSS7331-302NL_ 3.0 ±30% 0.014 0.020 55.0 2.3 3.0 3.5 4.2 6.0
MSS7331-392NL_ 3.9 ±30% 0.017 0.023 45.0 2.2 2.8 3.2 4.1 5.7
MSS7331-502ML_ 5.0 ±20% 0.022 0.030 40.0 2.0 2.4 2.8 3.3 4.5
MSS7331-602ML_ 6.0 ±20% 0.025 0.033 38.0 1.8 2.2 2.6 3.4 4.6
MSS7331-732ML_ 7.3 ±20% 0.035 0.045 35.0 1.8 2.2 2.5 2.8 3.8
MSS7331-862ML_ 8.6 ±20% 0.038 0.048 33.5 1.6 2.0 2.2 2.5 3.4
MSS7331-103ML_ 10 ±20% 0.046 0.052 30.0 1.4 1.7 1.9 2.4 3.2
MSS7331-123ML_ 12 ±20% 0.058 0.066 26.0 1.3 1.6 1.7 2.1 2.8
MSS7331-153ML_ 15 ±20% 0.067 0.075 24.0 1.2 1.4 1.6 2.0 2.7
MSS7331-183ML_ 18 ±20% 0.071 0.088 22.0 1.1 1.3 1.4 1.9 2.6
MSS7331-223ML_ 22 ±20% 0.095 0.113 21.0 0.98 1.2 1.3 1.6 2.2
MSS7331-273ML_ 27 ±20% 0.105 0.132 17.0 0.89 1.1 1.2 1.5 2.0
MSS7331-333ML_ 33 ±20% 0.123 0.150 16.0 0.80 0.97 1.1 1.4 1.9
MSS7331-393ML_ 39 ±20% 0.161 0.180 14.5 0.70 0.86 0.96 1.2 1.6
MSS7331-473ML_ 47 ±20% 0.180 0.215 12.5 0.67 0.80 0.89 1.2 1.6
MSS7331-563ML_ 56 ±20% 0.240 0.270 11.5 0.61 0.72 0.80 1.0 1.4
MSS7331-683ML_ 68 ±20% 0.273 0.300 10.5 0.55 0.66 0.74 0.92 1.2
MSS7331-823ML_ 82 ±20% 0.304 0.370 9.5 0.52 0.60 0.67 0.84 1.2
MSS7331-104ML_ 100 ±20% 0.419 0.495 8.5 0.45 0.54 0.61 0.79 1.1
1 When ordering, please specify termination and packaging codes: e.g. MSS7331-104MLC
  Termination: L = RoHS compliant matte tin over nickel over phos bronze (current production) or gold over nickel over phos bronze (prior production)
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over gold over nickel over phos bronze or S = non-RoHS tin-lead (63/37) over gold over nickel over phos bronze.
Packaging: C = 7" reel, machine-ready EIA-481 embossed plastic tape (350 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready EIA-481 embossed plastic tape (1500 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4284A LCR meter or equivalent.
3 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 For SRF >13 MHz, SRF measured using an Agilent/HP 8753D network Analyzer or equivalent. For SRF <13 MHz, SRF measured using an Agilent/HP 4192A or equilvalent. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: June 06, 2017