Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

MSS6132T High Temperature
Power Inductors

  • Designed for high ambient temperatures – up to 125°C with Irms current
  • Magnetically shielded
  • Current rating up to 2.84 Amps
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • RoHS-compliant. 260°C compatible. RoHS compliant matte tin over nickel over phos bronz
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR max3
(Ohms)
SRF typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20° rise 40° rise
MSS6132T-472ML_ 4.7 0.043 65.0 2.18 2.60 2.84 2.30 3.10
MSS6132T-562ML_ 5.6 0.048 60.0 2.10 2.50 2.74 2.20 2.95
MSS6132T-682ML_ 6.8 0.052 47.0 1.80 2.12 2.30 2.10 2.80
MSS6132T-822ML_ 8.2 0.055 45.0 1.78 2.06 2.22 2.00 2.65
MSS6132T-103ML_ 10 0.070 39.0 1.36 1.64 1.84 1.90 2.50
MSS6132T-123ML_ 12 0.079 33.0 1.30 1.54 1.70 1.75 2.35
MSS6132T-153ML_ 15 0.106 27.0 1.16 1.42 1.56 1.65 2.20
MSS6132T-183ML_ 18 0.118 24.0 1.04 1.22 1.36 1.55 2.05
MSS6132T-223ML_ 22 0.158 21.0 0.97 1.12 1.22 1.45 1.90
MSS6132T-273ML_ 27 0.180 19.0 0.91 1.08 1.18 1.30 1.75
MSS6132T-333ML_ 33 0.250 18.0 0.81 0.96 1.10 1.20 1.60
MSS6132T-393ML_ 39 0.275 17.0 0.79 0.92 0.99 1.10 1.45
MSS6132T-473ML_ 47 0.300 16.0 0.72 0.86 0.93 0.95 1.30
MSS6132T-563ML_ 56 0.380 14.0 0.61 0.72 0.79 0.85 1.15
MSS6132T-683ML_ 68 0.410 12.0 0.55 0.63 0.69 0.73 1.00
MSS6132T-823ML_ 82 0.510 10.0 0.53 0.62 0.67 0.60 0.85
MSS6132T-104ML_ 100 0.660 9.0 0.45 0.54 0.59 0.50 0.69
1 When ordering, please specify termination and packaging codes: e.g. MSS6132T-104MLC
  Termination: L = RoHS compliant matte tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over gold over nickel over phos bronze or S = non-RoHS tin-lead (63/37) over gold over nickel over phos bronze.
Packaging: C = 7" machine-ready reel
EIA RS-481 clear plastic tape (500 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA RS-481 clear plastic tape. Factory order only, not stocked (1500 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
3 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD-D test fixture. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +125°C with (40°C rise) Irms current.
8 Maximum part temperature +165°C (ambient + temp rise).
9 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current.
Click for temperature derating information.
12 Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Click for temperature derating information.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: June 29, 2017