![]()
MSS6122 Series Shielded
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. Lead was removed from internal connections. Last three characters indicate tolerance, RoHS compliance, and packaging. (View old data sheet.) |
Photo
Pricing
Materials declaration
PDF data sheet
L vs Frequency
L vs Current
Current Derating
Core loss
Dimensions
Tape and reel specifications
SPICE
models
3D model
| MSS6122-472ML_ | 4.7 | 0.065 | 65 | 1.44 | 1.66 | 1.82 | 1.6 | 2.3 |
| MSS6122-562ML_ | 5.6 | 0.083 | 60 | 1.22 | 1.46 | 1.60 | 1.5 | 2.1 |
| MSS6122-682ML_ | 6.8 | 0.100 | 48 | 1.18 | 1.36 | 1.50 | 1.4 | 2.0 |
| MSS6122-822ML_ | 8.2 | 0.120 | 44 | 1.12 | 1.24 | 1.36 | 1.3 | 1.8 |
| MSS6122-103ML_ | 10 | 0.150 | 42 | 0.98 | 1.10 | 1.20 | 1.2 | 1.7 |
| MSS6122-123ML_ | 12 | 0.176 | 40 | 0.97 | 1.06 | 1.14 | 1.13 | 1.6 |
| MSS6122-153ML_ | 15 | 0.21 | 38 | 0.85 | 0.97 | 1.04 | 1.06 | 1.5 |
| MSS6122-183ML_ | 18 | 0.28 | 35 | 0.78 | 0.89 | 0.97 | 0.99 | 1.4 |
| MSS6122-223ML_ | 22 | 0.31 | 32 | 0.64 | 0.75 | 0.82 | 0.92 | 1.3 |
| MSS6122-273ML_ | 27 | 0.35 | 26 | 0.62 | 0.71 | 0.77 | 0.85 | 1.2 |
| MSS6122-333ML_ | 33 | 0.46 | 22 | 0.52 | 0.60 | 0.65 | 0.77 | 1.1 |
| MSS6122-393ML_ | 39 | 0.54 | 19 | 0.55 | 0.62 | 0.66 | 0.7 | 1.0 |
| MSS6122-473ML_ | 47 | 0.68 | 18 | 0.47 | 0.55 | 0.60 | 0.63 | 0.9 |
| MSS6122-563ML_ | 56 | 0.74 | 17 | 0.43 | 0.50 | 0.54 | 0.56 | 0.8 |
| MSS6122-683ML_ | 68 | 1.00 | 16 | 0.40 | 0.46 | 0.50 | 0.49 | 0.7 |
| MSS6122-823ML_ | 82 | 1.20 | 15 | 0.37 | 0.43 | 0.46 | 0.42 | 0.6 |
| MSS6122-104ML_ | 100 | 1.37 | 12.5 | 0.32 | 0.37 | 0.40 | 0.35 | 0.5 |
| 1 | When ordering, please specify termination and packaging codes: e.g. MSS6122-104MLC | |
| Termination: |
L = RoHS compliant matte tin over nickel over phos bronze (current production) or gold over nickel over phos bronze (prior
production) Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over gold over nickel over phos bronze or S = non-RoHS tin-lead (63/37) over gold over nickel over phos bronze. |
|
| Packaging: | C = 7"
machine-ready reel EIA RS-481 clear plastic tape (500 parts per full reel). B = Less than full reel In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" reel, machine-ready EIA RS-481 clear plastic tape. Factory order only, not stocked (1500 parts per full reel). |
|
| 2 | Inductance measured at 100 kHz, 0.1 Vrms. | |
| 3 | SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD-D test fixture. Details | |
| 4 | Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details | |
| 5 | Irms: Current that causes the specified temperature rise from 25°C ambient. Details | |
| 6 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 7 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 8 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 9 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||