Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

MSS5121 Series Shielded
Surface Mount Power Inductors

  • Magnetically shielded, low profile power inductor
  • Saturation current rating up to 2.3 Amps; low DC resistance
  • Inductance ratings from 2.2 to 390 µH
  • RoHS-compliant. 260°C compatible. Gold over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C411

SPECIFICATIONS


MSS5121-222ML_ 2.2 0.050 120 1.86 2.10 2.30 2.1 2.9
MSS5121-332ML_ 3.3 0.070 90 1.62 1.84 2.00 1.7 2.3
MSS5121-472ML_ 4.7 0.095 80 1.38 1.54 1.66 1.4 1.9
MSS5121-562ML_ 5.6 0.100 73 1.28 1.42 0.54 1.3 1.8
MSS5121-682ML_ 6.8 0.110 65 1.10 1.28 0.38 1.2 1.6
MSS5121-822ML_ 8.2 0.135 55 1.06 1.22 0.32 1.1 1.5
MSS5121-103ML_ 10 0.160 47 0.98 1.08 1.18 0.99 1.3
MSS5121-123ML_ 12 0.190 41 0.87 0.99 1.05 0.91 1.2
MSS5121-153ML_ 15 0.280 37 0.71 0.81 0.87 0.82 1.1
MSS5121-183ML_ 18 0.300 35 0.76 0.85 0.90 0.75 1.0
MSS5121-223ML_ 22 0.330 32 0.68 0.77 0.82 0.71 0.97
MSS5121-273ML_ 27 0.420 27 0.61 0.69 0.74 0.63 0.85
MSS5121-333ML_ 33 0.480 25 0.58 0.64 0.67 0.56 0.76
MSS5121-393ML_ 39 0.530 23 0.48 0.54 0.58 0.55 0.73
MSS5121-473ML_ 47 0.750 22 0.44 0.51 0.54 0.46 0.63
MSS5121-563ML_ 56 0.860 19 0.40 0.46 0.49 0.44 0.6
MSS5121-683ML_ 68 1.00 18 0.37 0.42 0.46 0.41 0.56
MSS5121-823ML_ 82 1.20 15 0.35 0.40 0.42 0.35 0.47
MSS5121-104ML_ 100 1.40 13 0.28 0.32 0.35 0.33 0.44
MSS5121-124ML_ 120 1.60 12 0.26 0.29 0.31 0.31 0.42
MSS5121-154ML_ 150 2.10 9.0 0.26 0.30 0.32 0.29 0.38
MSS5121-184ML_ 180 2.31 8.5 0.21 0.25 0.27 0.25 0.34
MSS5121-224ML_ 220 3.10 7.5 0.21 0.24 0.25 0.22 0.29
MSS5121-274ML_ 270 3.50 7.0 0.18 0.20 0.22 0.20 0.27
MSS5121-334ML_ 330 4.00 6.5 0.17 0.19 0.20 0.19 0.26
MSS5121-394ML_ 390 5.00 5.8 0.15 0.17 0.19 0.15 0.21
1 When ordering, please specify termination and packaging codes: e.g. MSS5121-394KLC
  Termination: L = RoHS compliant gold over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 13" reel, machine-ready 
EIA-481 embossed plastic tape (400 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D
= 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (1500 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms using a Coilcraft SMD-A fixture and an Agilent/HP 4263B LCR meter or equivalent.
3 SRF measured using an Agilent/HP 8573D network analyzer or equivalent. Details
4 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
5 Irms: Current that causes the specified temperature rise from 25°C ambient. Details
6 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
7 Storage temperature range: Component: –40°C to +125°C
Packaging: –55°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: May 15, 2008