Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

MSS1038 Series Shielded
Surface Mount Power Inductors

New RoHS part numbers are shown. Lead was removed from internal connections. Termination was not changed. Last three characters indicate tolerance, RoHS compliance, and packaging. (View old data sheet.)
  • Magnetically shielded
  • Saturation current rating up to 10.6 Amps
  • Low DC resistance for greater efficiency
  • Inductance ratings from 1.0 to 1000 µH
  • Very high reliability and low cost
  • AEC-200 Grade 3 (-40°C to +85°C)
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C391

SPECIFICATIONS


MSS1038-102NL_ 1.0 ±30% 6.0 138 9.00 11.16 12.10 7.30 10.0
MSS1038-152NL_ 1.5 ±30% 8.1 81 7.40 9.48 11.06 5.60 7.85
MSS1038-252NL_ 2.5 ±30% 10 61 5.70 7.62 9.26 4.65 6.65
MSS1038-382NL_ 3.8 ±30% 13 45 4.94 6.50 7.64 4.25 6.05
MSS1038-522NL_ 5.2 ±30% 22 37 3.96 5.28 6.14 3.60 5.10
MSS1038-702NL_ 7.0 ±30% 27 33 3.62 4.74 5.60 3.10 4.35
MSS1038-103NL_ 10 ±30% 35 29 3.04 3.90 4.52 2.90 4.05
MSS1038-123ML_ 12 ±20% 41 25 2.72 3.48 4.04 2.85 4.00
MSS1038-153ML_ 15 ±20% 50 21 2.84 3.44 3.86 2.70 3.80
MSS1038-183ML_ 18 ±20% 65 18 2.44 3.10 3.52 2.25 3.35
MSS1038-223ML_ 22 ±20% 73 15 2.34 2.94 3.30 1.90 2.85
MSS1038-273ML_ 27 ±20% 89 15 1.98 2.48 2.84 1.65 2.35
MSS1038-333ML_ 33 ±20% 93 13 1.84 2.34 2.62 1.60 2.30
MSS1038-393ML_ 39 ±20% 112 12 1.60 2.04 2.34 1.55 2.25
MSS1038-473ML_ 47 ±20% 128 11 1.60 1.98 2.22 1.45 2.20
MSS1038-563ML_ 56 ±20% 180 11 1.48 1.84 2.04 1.40 1.85
MSS1038-683ML_ 68 ±20% 213 10 1.32 1.62 1.82 1.15 1.75
MSS1038-823ML_ 82 ±20% 261 8 1.12 1.42 1.60 1.09 1.50
MSS1038-104ML_ 100 ±20% 304 6 1.02 1.30 1.46 1.05 1.45
MSS1038-124KL_ 120 ±10% 380 6 0.95 1.18 1.34 0.85 1.25
MSS1038-154KL_ 150 ±10% 506 6 0.89 1.10 1.22 0.80 1.20
MSS1038-184KL_ 180 ±10% 582 5 0.89 1.02 1.16 0.71 0.98
MSS1038-224KL_ 220 ±10% 756 5 0.72 0.88 0.99 0.70 0.97
MSS1038-274KL_ 270 ±10% 926 4 0.66 0.81 0.91 0.65 0.86
MSS1038-334KL_ 330 ±10% 1090 4 0.59 0.73 0.82 0.50 0.69
MSS1038-394KL_ 390 ±10% 1141 4 0.51 0.65 0.74 0.49 0.65
MSS1038-474KL_ 470 ±10% 1243 3 0.50 0.62 0.70 0.45 0.63
MSS1038-564KL_ 560 ±10% 1696 3 0.43 0.53 0.56 0.43 0.59
MSS1038-684KL_ 680 ±10% 1926 3 0.38 0.48 0.52 0.36 0.50
MSS1038-824KL_ 820 ±10% 2596 3 0.37 0.46 0.49 0.34 0.47
MSS1038-105KL_ 1000 ±10% 2853 3 0.35 0.43 0.46 0.33 0.45
1 When ordering, please specify termination and packaging codes: e.g. MSS1038-105KLC
  Termination: L = RoHS compliant matte tin over nickel over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" reel, machine-ready 
EIA-481 embossed plastic tape (250 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
3 SRF measured using an Agilent/HP 8753D network analyzer or equivalent. Details
4 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
5 Irms: Current that causes the specified temperature rise from 25°C ambient. Details
6 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
7 Storage temperature range: Component: –40°C to +125°C
T&R packaging: –40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011