Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Shielded Coupled Power Inductors
MSD1514 Series

  • Shielded coupled inductors for Flyback, SEPIC, Ćuk, Zeta and other applications
  • See Selecting inductors for SEPIC and SEPIC Inductor Selector tool
  • Excellent coupling coefficient: K > 0.97
  • 500 Vrms winding-to-winding isolation (hipot)
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • 0.39, 4.7, 10, 22 and 100 µH parts in 10 series are available in Coupled Inductor Kit C463

SPECIFICATIONS


Part number1
Click for samples 
L 2
(µH)
DCR
(Ohms)3
SRF
typ4
(MHz)
K typ Leakage
L typ5
(µH)
Isat (A)6 Irms (A)
typ    max  10%
drop 
20%
drop 
30%
drop
both
windings7
one
winding8
MSD1514-252ME_ 2.5 ±20% 0.010 0.012 34.0 0.97 0.20 25.0 28.0 30.5 5.1 7.8
MSD1514-472ME_ 4.7 ±20% 0.012 0.014 25.0 0.98 0.20 19.5 21.8 23.7 4.5 7.6
MSD1514-103ME_ 10 ±20% 0.015 0.018 16.5 0.99 0.40 13.4 15.0 16.2 4.0 6.8
MSD1514-123ME_ 12 ±20% 0.018 0.022 14.5 0.99 0.40 12.2 13.7 14.8 3.7 6.6
MSD1514-153ME_ 15 ±20% 0.024 0.028 11.0 >0.99 0.42 10.9 12.2 13.3 3.4 5.8
MSD1514-223ME_ 22 ±20% 0.031 0.036 10.0 >0.99 0.45 9.00 10.1 11.0 3.0 5.1
MSD1514-273ME_ 27 ±20% 0.034 0.039 8.50 >0.99 0.45 8.14 9.13 9.90 2.95 4.7
MSD1514-333ME_ 33 ±20% 0.045 0.052 7.20 >0.99 0.45 7.40 8.20 9.00 2.55 3.9
MSD1514-473ME_ 47 ±20% 0.065 0.075 5.60 >0.99 0.55 6.20 6.90 7.50 2.20 3.45
MSD1514-683ME_ 68 ±20% 0.078 0.090 5.20 >0.99 0.55 5.10 5.70 6.20 2.00 3.20
MSD1514-104KE_ 100 ±10% 0.115 0.126 3.80 >0.99 0.55 4.20 4.75 5.15 1.65 2.50
MSD1514-224KE_ 220 ±10% 0.261 0.287 2.30 >0.99 0.70 2.85 3.20 3.50 1.10 1.70
MSD1514-334KE_ 330 ±10% 0.334 0.367 2.10 >0.99 0.80 2.33 2.61 2.83 0.98 1.55
MSD1514-474KE_ 470 ±10% 0.500 0.550 1.65 >0.99 1.2 1.95 2.20 2.40 0.77 1.30
MSD1514-105KE_ 1000 ±10% 1.12 1.25 1.10 >0.99 2.0 1.34 1.50 1.63 0.55 0.77
1 When ordering, please specify termination and packaging codes: e.g. MSD1583-105KEC
  Termination: E = Matte tin over nickel over phos bronze
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P = non-RoHS tin-lead (63/37).
Packaging:

 

D = 13" machine-ready reel
EIA-481 embossed plastic tape 175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
3 DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
5 Leakage Inductance is for L1 and is measured with L2 shorted.
6 Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
7 Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
8 Irms, one winding: Current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Determine temperature rise.
9 Ambient temperature range: −40°C to +85°C with Irms current.
10 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +125°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: August 08, 2016