Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

MSD1260 Series
Shielded Coupled Inductors

  • Ideal for use as coupled inductors in SEPIC applications DETAILS
  • Can be used as two inductors connected in series or parallel, or as a transformer
  • Saturation current rating up to 10.3 Amps! Low DC resistance provides high efficiency
  • 500 V isolation, winding-to-winding and winding-to-core
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over phos bronze terminations
  • For higher current ratings, consider our MSD1278 coupled inductors
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


MSD1260-472ML_ 4.7 ±20% 0.018 32.0 10.3 7.2 18.8 ±25% 0.071 12.0 5.15 3.4
MSD1260-562ML_ 5.6 ±20% 0.020 31.0 9.66 7.0 22.4 ±25% 0.081 10.3 4.83 3.3
MSD1260-682ML_ 6.8 ±20% 0.024 28.0 9.21 6.6 27.2 ±25% 0.095 8.4 4.61 3.2
MSD1260-822ML_ 8.2 ±20% 0.026 25.0 8.55 6.4 32.8 ±25% 0.104 7.1 4.28 3.1
MSD1260-103ML_ 10 ±20% 0.030 22.0 7.40 5.4 40 ±25% 0.121 6.0 3.7 2.8
MSD1260-123ML_ 12 ±20% 0.037 21.0 6.86 5.2 48 ±25% 0.147 5.8 3.43 2.7
MSD1260-153ML_ 15 ±20% 0.042 17.6 6.09 4.6 60 ±25% 0.17 5.5 3.05 2.5
MSD1260-183ML_ 18 ±20% 0.048 17.0 5.30 4.4 72 ±25% 0.194 5.0 2.65 2.2
MSD1260-223ML_ 22 ±20% 0.058 15.0 5.01 4.2 88 ±25% 0.232 4.1 2.51 2.1
MSD1260-273ML_ 27 ±20% 0.062 13.6 4.66 3.7 108 ±25% 0.249 3.5 2.33 1.9
MSD1260-333ML_ 33 ±20% 0.067 12.7 4.22 3.6 132 ±25% 0.269 3.1 2.11 1.6
MSD1260-393ML_ 39 ±20% 0.071 11.7 3.80 3.2 156 ±25% 0.283 2.8 1.90 1.5
MSD1260-473ML_ 47 ±20% 0.087 8.7 3.25 2.9 188 ±25% 0.349 2.0 1.63 1.4
MSD1260-563ML_ 56 ±20% 0.099 7.6 3.07 2.7 224 ±25% 0.398 2.0 1.54 1.3
MSD1260-683ML_ 68 ±20% 0.108 6.1 2.83 2.5 272 ±25% 0.432 1.8 1.42 1.2
MSD1260-823ML_ 82 ±20% 0.137 5.3 2.55 2.3 328 ±25% 0.548 1.6 1.28 1.1
MSD1260-104ML_ 100 ±20% 0.161 5.0 2.20 1.9 400 ±25% 0.642 1.4 1.10 1.0
MSD1260-124KL_ 120 ±10% 0.209 4.4 2.05 1.8 480 ±25% 0.834 1.2 1.03 0.80
MSD1260-154KL_ 150 ±10% 0.238 4.0 1.82 1.7 600 ±25% 0.952 1.1 0.91 0.78
MSD1260-184KL_ 180 ±10% 0.268 3.6 1.60 1.6 720 ±25% 1.070 0.81 0.80 0.75
MSD1260-224KL_ 220 ±10% 0.346 3.2 1.51 1.5 880 ±25% 1.382 0.74 0.76 0.71
MSD1260-274KL_ 270 ±10% 0.403 2.8 1.41 1.4 1080 ±25% 1.610 0.63 0.71 0.65
MSD1260-334KL_ 330 ±10% 0.545 2.5 1.28 1.2 1320 ±25% 2.180 0.60 0.64 0.56
MSD1260-394KL_ 390 ±10% 0.600 2.3 1.16 1.0 1560 ±25% 2.400 0.52 0.58 0.50
MSD1260-474KL_ 470 ±10% 0.795 2.1 1.00 0.86 1880 ±25% 3.180 0.43 0.50 0.41
MSD1260-564KL_ 560 ±10% 0.905 2.0 0.95 0.80 2240 ±25% 3.620 0.36 0.48 0.38
MSD1260-684KL_ 680 ±10% 1.030 1.8 0.88 0.74 2720 ±25% 4.120 0.32 0.44 0.35
MSD1260-824KL_ 820 ±10% 1.325 1.5 0.79 0.67 3280 ±25% 5.300 0.27 0.40 0.32
MSD1260-105KL_ 1000 ±10% 1.530 1.2 0.69 0.50 4000 ±25% 6.120 0.23 0.35 0.29
1 When ordering, please specify termination and packaging codes: e.g. MSD1260-105KLD
  Termination: L = RoHS compliant matte tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (500 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance shown for coupled inductor and for two inductors connected in parallel.
3 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc, on an Agilent/HP 4263B LCR meter or equivalent.
4 DCR is for both windings connected in parallel. DCR for each winding is twice the value.
5 SRF measured using an Agilent/HP 4191A network analyzer or equivalent. Details
6 Isat: DC current at which the inductance drops 30% (typ) from its value without current. Details
7 Irms: Current that causes a 40°C rise from 25°C ambient. Details
8 DCR is for both windings.
9 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
10 Storage temperature range: Component: –40°C to +85°C
Packaging: –55°C to +80°C
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 21, 2008