Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

Inductors for Motorola MC2833 IC

This product will not be available in an RoHS-compliant version. Core contains lead.

  • International 7 mm packaging
  • Plated brass shield cans provide integral shielding and mounting stability
  • Precision molded slotted bobbins assure tight tolerance and high stability
  • Ferrite tuning cores with slotted hole for easy, positive adjustment
  • Tune with our handy 3-in-1 "TriTuner" tuning wrench

SPECIFICATIONS


M1282-A 0.087 0.075 - 0.100 34 25
M1283-A 144.6 MHz L2 0.100 0.084 - 0.127 38 25
M1284-A 144.6 MHz L1 0.160 0.122 - 0.205 46 25
M1175-A 49.7 MHz L1, L2
76.0 MHz L1, L2
0.210 0.166 - 0.238 50 25
M1285-A 0.300 0.230 - 0.405 55 25
M1286-A 0.440 0.317 - 0.604 61 25
M1287-A 0.710 0.493 - 0.983 65 25
M1288-A . 0.930 0.660 - 1.30 44 7.9
M1289-A 49.7 MHz Lt 3.10 2.16  - 4.33 44 7.9
M1312-A 76.0 MHz Lt
144.6 MHz Lt
5.40 3.80  - 8.10 44 7.9
1 All readings taken on Agilent/HP 4342-A Q meter.
2 L min is achieved at maximum extension of the core toward PC board. Complete tuning range is reached within the boundaries of the coil form.
3 All specifications are recommended at standard Q meter frequency as a simple way to ensure the quality of our parts. L and Q readings will vary with frequency change.
4 Operating temperature range -40°C to +85°C. Details
5 Electrical specifications at 25°C.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: June 30, 2008