Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   
BACK
 

Using our ADS Component Library


The ADS Component Library includes models of RF and Spring inductors.

Download the library file and save this file to a folder on your hard drive.
CCI_RF_Library.zip

Open ADS.

Select “DesignKit” from the pulldown menu and select “Install Design Kits”.

Select unzip file and choose CCI_RF_LIBRARY.zip and the destination directory. All the needed information for the “Define Design Kit” section is filled in from the library.

Select OK, and the Design Kit is installed.

To use Coilcraft parts, select the library button in a design.

Any inductor family from our library can now be selected. Place the component in the design.

When placed, the first value of the series is displayed.

Select the desired  inductance value in the "Type" section.

The S-Parameters are valid from 1 MHz to just above the SRF of the component. To find the SRF of a component, please refer to the family datasheet.

BACK

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011