BACK

SLR1070 Series Power Inductors


Weight: 2.2 – 2.3 g


Tape and reel specifications

Parts per reel   Reel dimensions (mm)   Tape dimensions (mm)   Orientation
7" (178 mm) 13" (330 mm)   A B C D E   W P Po P1 H T  
150 800*   330 100 13 30,4 24,4   24 12 4 2 7,05 0,5
* Special order
Copyright 2016, Coilcraft, Inc.
Updated: February 19, 2016