Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SER1360 Series

High Current Shielded Power Inductors

RoHS compliant AEC-Q flag
SER1360 Series high-current, high-inductance power inductors feature a flat-wire construction, resulting in exceptionally low DC resistance. They come in a wide range of sizes and inductance values for POL, VRM, VRD, and other high power applications.
  • ​Rugged flat wire construction
  • Exceptionally low DC resistance
  • Ferrite core for flat L vs. I characteristics
  • Magnetically shielded to minimize EMI
  • SER1360-602 specified by TI for LM3433 LED Driver in applications up to 6 A
  • AEC-Q200 Grade 3 (-40°C to +85°C)
Buy Now:
Count Unit price
1 $1.30
250 $1.20
500 $1.05
1000 $0.85
2500 $0.77
5000 $0.72

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C365 13 (3 of each) $65.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
SER1360-331KL_ 0.33 0.77 0.85 200 36.0 41.0 43.0 13.0 16.9
SER1360-651KL_ 0.65 0.77 0.85 160 23.0 27.0 28.0 13.0 16.9
SER1360-102KL_ 1.0 2.4 2.6 75.0 32.0 33.0 33.5 9.5 13.0
SER1360-182KL_ 1.8 2.4 2.6 50.0 17.0 19.0 20.0 9.5 13.0
SER1360-272KL_ 2.7 2.4 2.6 42.0 12.0 13.0 14.0 9.5 13.0
SER1360-402KL_ 4.0 5.5 6.1 34.0 11.0 12.0 13.0 7.1 9.4
SER1360-472KL_ 4.7 5.5 6.1 32.0 9.5 11.0 12.0 7.1 9.4
SER1360-602KL_ 6.0 5.5 6.1 28.0 8.0 9.0 9.5 7.1 9.4
SER1360-802KL_ 8.0 9.8 10.8 26.0 7.5 8.5 9.0 5.5 7.6
SER1360-103KL_ 10 9.8 10.8 24.0 6.2 7.0 7.5 4.4 7.2
Notes
  1. When ordering, please specify termination and packaging codes: e.g. SER1360-103KLD
  2. Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4284A or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16193A test fixture. Details
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

 

Termination:

  • L = RoHS compliant tin-silver-copper over tin over nickel over phos bronze (pins 1 and 2); matte tin over nickel over phos bronze (pin 3).
  • T = RoHS tin-silver-copper over copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Frequency

Temperature Rise vs Current

Physical characteristics

ser1360d.gif

ser1360s-(3).gif
dims_inches_mm.gif 

                                                                                                   

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_r.gif
500 330 100 13 30,4 24,4 24 16 4 2 6,6 0,4

General specification

Core Material:
Ferrite
Weight:
2.6 – 2.8 g
Packaging:
500 per 13″ reel; Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 6.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families