Electrical specifications at 25°C.
| Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | Q @ 150 MHz 4 | SRF min (GHz) 5 | DCR max (mΩ) 6 | Irms (A) 7 | |
|---|---|---|---|---|---|---|---|
| min | typ | ||||||
| 1812SMS-22N_LC | 22 | 2,5 | 100 | 140 | 3.2 | 4.2 | 3.0 |
| 1812SMS-27N_LC | 27 | 2,5 | 100 | 140 | 2.7 | 4.0 | 3.5 |
| 1812SMS-33N_LC | 33 | 2,5 | 100 | 140 | 2.5 | 4.8 | 3.0 |
| 1812SMS-39N_LC | 39 | 2,5 | 100 | 140 | 2.1 | 4.4 | 3.0 |
| 1812SMS-47N_LC | 47 | 2,5 | 100 | 140 | 2.1 | 5.6 | 3.0 |
| 1812SMS-56N_LC | 56 | 2,5 | 100 | 140 | 1.5 | 6.2 | 3.0 |
| 1812SMS-68N_LC | 68 | 2,5 | 100 | 140 | 1.5 | 8.2 | 2.5 |
| 1812SMS-82N_LC | 82 | 2,5 | 100 | 150 | 1.3 | 9.4 | 2.5 |
| 1812SMS-R10_LC | 100 | 2,5 | 100 | 180 | 1.2 | 12.3 | 1.7 |
| 1812SMS-R12_LC | 120 | 2,5 | 100 | 180 | 1.1 | 17.3 | 1.5 |
| 1812SMS-R15_LC | 150 | 2,5 | 100 | 180 | 0.75 | 33.0 | 1.2 |

| A max | B max | C max | D | E | F max |
|---|---|---|---|---|---|
| 0.195 | 0.250 | 0.165 | 0.140 ±0.010 | 0.170 ±0.015 | 0.030 |
| 4,95 | 6,35 | 4,20 | 3,56 ±0,25 | 4,32 ±0,38 | 0,76 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,33 | 0,3 | |