Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ME3220 Series

Surface Power Inductors

RoHS compliant
Coilcraft ME3220 Series unshielded surface-mount power inductors combine current ratings up to 2.8 Amps with low DC resistance on an industry-standard 3225 footprint (3.2 x 2.5 mm).
  • Cost-effective design
  • Industry-standard footprint
  • Open magnetic path 
  • Low height - 2.0 mm

Buy Now:
Count Unit price
1 $0.70
250 $0.51
500 $0.39
1000 $0.27
2000 $0.24
6000 $0.22

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C386 21 (3 of each) $65.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
ME3220-102ML_ 1.0 20 0.058 171 2.7 3.0 3.2 2.0 2.6
ME3220-152ML_ 1.5 20 0.068 138 2.2 2.5 2.7 1.6 2.2
ME3220-222ML_ 2.2 20 0.10 92.6 1.8 2.1 2.2 1.5 2.0
ME3220-332ML_ 3.3 20 0.14 75.6 1.5 1.6 1.7 1.4 1.6
ME3220-472ML_ 4.7 20 0.19 58.2 1.2 1.4 1.5 1.0 1.3
ME3220-562ML_ 5.6 20 0.20 52.5 1.1 1.3 1.4 1.0 1.3
ME3220-682ML_ 6.8 20 0.27 46.2 1.0 1.1 1.2 0.88 1.1
ME3220-822ML_ 8.2 20 0.29 45.2 0.98 1.0 1.1 0.80 1.0
ME3220-103KL_ 10 10 0.43 39.9 0.78 1.0 1.1 0.63 0.87
ME3220-123KL_ 12 10 0.47 32.5 0.76 0.88 0.98 0.61 0.84
ME3220-153KL_ 15 10 0.52 32.5 0.70 0.80 0.90 0.58 0.83
ME3220-183KL_ 18 10 0.70 31.7 0.66 0.75 0.80 0.49 0.70
ME3220-223KL_ 22 10 0.79 29.4 0.59 0.67 0.71 0.47 0.64
ME3220-273KL_ 27 10 1.2 26.1 0.56 0.63 0.67 0.40 0.54
ME3220-333KL_ 33 10 1.3 28.0 0.50 0.57 0.60 0.39 0.53
ME3220-393KL_ 39 10 1.4 22.6 0.45 0.51 0.54 0.34 0.47
ME3220-473KL_ 47 10 1.8 20.7 0.40 0.46 0.49 0.30 0.45
ME3220-563KL_ 56 10 2.1 20.3 0.37 0.42 0.45 0.27 0.43
ME3220-683KL_ 68 10 2.3 16.3 0.34 0.38 0.41 0.26 0.38
ME3220-823KL_ 82 10 3.0 13.7 0.30 0.34 0.36 0.25 0.34
ME3220-104KL_ 100 10 3.5 13.3 0.28 0.32 0.34 0.24 0.32
Notes
  1. When ordering, please specify termination and packaging codes: e.g. ME3220-104KLC
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using Coilcraft SMD-A fixture in Agilent/HP 4284A impedance analyzer.
  3. DCR measured at 25°C on a micro-ohmmeter and Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using Agilent/HP 8753D network analyzer and a Coilcraft SMD-D fixture.  Details
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

 

Termination:

  • L = RoHS compliant tin-silver-copper over tin over nickel over silver.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (7000 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current.
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Temperature Rise versus Current

Inductance vs. Frequency

Physical characteristics

me3220d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_k.gif
2000 7000* 178/330 60/100 13 18,4 12,4 12 4 4 2 2,25 0,25
* Special order

General specification

Core Material:
Ferrite
Weight:
56 - 65 mg
Packaging:
2000/7″reel; 7000/13″ reel Plastic tape: 12 mm wide, 0.25 mm thick, 4 mm pocket spacing, 2.25 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families