132-xxSM Series

Maxi Spring™ Air Core Inductors

RoHS compliant AEC-Q flag
Our 132-xxSM Series Maxi Spring™ air core inductors have exceptionaly high Q factors and very tight inductance tolerances, making them suitable for narrowband RF amplifier matching and tuning applications. As their name implies, air core inductors do not use a magnetic core, resulting in high Q and the lowest possible losses for high-frequency applications. High-reliability versions are available for space, military, and other critical applications.
  • Inductance values from 90 nH to 538 nH
  • Exceptionally high Q even at low frequencies
  • Handle up to 3.5 Amps current
  • Tight tolerance (as low as ±2%) can eliminate circuit tuning
  • Flat top case for mechanical stability and reliable pick and place operations
  • Solder coated leads ensure reliable soldering
  • AEC-Q200 Grade 1 (−40°C to +125°C)

Buy Now:
Count Unit price
1 $1.04
400 $0.86
800 $0.77
1600 $0.68
2400 $0.46
4800 $0.30
10000 $0.28

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C319 12 (8 of each) $40.00
C319-2 12 (8 of each) $60.00

Specifications

Electrical specifications at 25°C.

Part number 1 Turns Inductance (nH) 2 Tolerance (%) 3 Q @ 50.0 MHz SRF min (MHz) 4 DCR max (mΩ) 5 Irms (A) 6
min typ
132-09SM_LD 9 90 2,5 95 114 1140 15.0 3.5
132-10SM_LD 10 111 2,5 87 104 1020 15.0 3.5
132-11SM_LD 11 130 2,5 87 104 900 20.0 3.0
132-12SM_LD 12 169 2,5 95 114 875 25.0 3.0
132-13SM_LD 13 206 2,5 95 114 800 30.0 3.0
132-14SM_LD 14 222 2,5 92 110 730 35.0 3.0
132-15SM_LD 15 246 2,5 95 114 685 35.0 3.0
132-16SM_LD 16 307 2,5 95 114 660 35.0 3.0
132-17SM_LD 17 380 2,5 95 114 590 50.0 2.5
132-18SM_LD 18 422 2,5 95 114 540 60.0 2.5
132-19SM_LD 19 491 2,5 95 114 535 65.0 2.0
132-20SM_LD 20 538 2,5 87 104 490 90.0 2.0
Notes
  1. When ordering, please specify tolerance, termination and packaging codes: e.g. 132-20SMJLD
  2. Inductance and Q tested at 50 MHz on an Agilent/HP 4291A with a 16193 fixture and correlation.
  3. Tolerances in bold are stocked for immediate shipment.
  4. SRF tested on the Agilent/HP 8753D and a Coilcraft CCF1248 test fixture.
  5. DCR tested on the Cambridge Technology Model 510 Micro Ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  6. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (800 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

maxid.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_j.gif
800 330 100 13 30,4 24,4 24 12 4 2 6,1 0,3

General specification

Weight:
0.42– 0.59 g
Packaging:
800/13″ reel Plastic tape: 24 mm wide, 0.3 mm thick, 12 mm pocket spacing, 6.1 mm pocket depth
Temperature coefficient of inductance:
+5 to +70 ppm/°C
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series