BACK

LPS5030 Series Low Profile
Shielded
Power Inductors


Weight: 226 – 244 mg


Tape and reel specifications

tapereel.gif (7350 bytes)

Parts per reel   Reel dimensions (mm)   Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm)   A B C D E   W P Po P1 H T
750 2500*   178/330 60/100 13 18,4 12,4   12 8 4 2 3,1 0,32
* Special order

Recommended pick and place nozzle: OD: 5 mm; ID: < 2.5 mm

Copyright 2014, Coilcraft, Inc.
Updated: September 10, 2015