BACK

Hexa-Path Magnetics

HP2 / HPH2       HP3 / HPH3       HP4 / HPH4       HP5 / HPH5       HP6 / HPH6       Tape and reel


HP1 / HPH1

 

Weight: 1.4 g
Packaging: 500 per 13" reel  DETAILS


HP2 / HPH2

Weight: 2.7 – 2.8 g
Packaging: 400 per 13" reel  DETAILS


HP3 / HPH3

Weight: 4.2 – 4.6 g
Packaging: 200 per 13" reel  DETAILS


HP4 / HPH4

Weight: 6.8 – 7.5 g
Packaging: 200 per 13" reel  DETAILS


HP5 / HPH5

Weight: 10.6 – 11.5 g
Packaging: 175 per 13" reel  DETAILS


HP6 / HPH6

Weight: 22.4 – 24.3 g
Packaging: 24 per tray


Tape and reel specifications

tapereel.gif (7350 bytes)

  Parts per reel   Reel dimensions (mm)   Tape dimensions (mm) Orientation 
  13" (330 mm)   A B C D E   W P Po P1 H T
HP1 / HPH1 500   330 100 13 30,4 24,4   24 20 4 2 6,6 0,5
HP2 / HPH2 400   330 100 13 38,4 32,4   32 20 4 2 7,6 0,4
HP3 / HPH3 200   330 100 13 50,4 44,4   44 28 4 2 9,6 0,4
HP4 / HPH4 200   330 100 13 50,4 44,4   44 24 4 2 10,56 0,4
HP5 / HPH5 175   330 100 13 50,4 44,4   44 28 4 2 12,0 0,4
Copyright 2016, Coilcraft, Inc.
Updated: December 14, 2016