Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

DO5022H Series

High Current Surface Mount Power Inductors

RoHS compliant
NOTE: We now offer an improved version of this series: DO5010H. It is electrically equivalent, has a smaller footprint and comes in more inductance values. Existing customers will continue to be supported.
  • Very high current ratings – up to 15 Arms, 30 A saturating current!
  • Exceptionally low DC resistance thanks to the use of heavier gauge wire
  • Flat top and self-leaded design for reliable surface mounting
  • Robust temperature deflection prevents damage during solder reflow
  • RoHS-compliant. 260°C compatible. Tin-silver over copper terminations.

Buy Now:
Count Unit price
1 $2.34
100 $2.01
250 $1.75
500 $1.31
1000 $1.02
2500 $0.81
5000 $0.65

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (mΩ) 3 SRF typ (MHz) 4 Isat (mA) 5 Irms (A) 6
DO5022H-781MLD 0.78 2.6 156 30000 15.0
DO5022H-152MLD 1.5 4.0 100 25000 15.0
DO5022H-222MLD 2.2 6.1 75.0 20000 12.0
DO5022H-332MLD 3.3 8.6 60.0 17000 10.0
DO5022H-392MLD 3.9 10.0 55.0 15000 9.0
DO5022H-472MLD 4.7 14.0 40.0 13000 8.4
DO5022H-602MLD 6.0 17.0 35.0 12000 7.5
DO5022H-782MLD 7.8 18.0 35.0 11000 7.5
DO5022H-103MLD 10 26.0 28.0 10000 6.0
DO5022H-153MLD 15 32.0 20.0 8000 4.4
Notes
  1. When ordering, please specify packaging code: e.g. DO5022H-153MLD
  2. Inductance tested at 100 kHz, 0.1 Vrms
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using Agilent/HP 8753D network analyzer. Details
  5. Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current.
  6. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Inductance vs. Current

Physical characteristics

do5022hd.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Parts per reel
13" (330 mm) A B C D E W P Po P1 H T part_or_t.gif or
part_or_d.gif
250 330 100 13 50,4 44,4 44 24 4 2 8,1 0,35
‡ Dot or number marking does not indicate polarity

General specification

Weight:
3.673 – 4.426 g
Packaging:
Parts/reel: 13″ 250 Tape width: 44 mm

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series