Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DO Family

Coilcraft DO Family unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance. 
  • Open magnetic flux path
  • High saturation current ratings
  • High energy storage
  • Industry standard footprints
  • AEC-Q200 qualified

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
DO3314 1.0 µH 33 µH 3.5 3.5 1.4 View Series
DO1605T 1.0 µH 1000 µH 5.5 4.2 1.8 View Series
DO1606T 1.0 µH 1000 µH 6.5 5.23 2.0 View Series
DO1607B 1000 µH 6.8 mH 6.6 4.45 2.49 View Series
DO1608C 1.0 µH 1000 µH 6.6 4.45 2.92 View Series
DO1813H 180 nH 48 µH 8.89 6.1 5.0 View Series
DO3308P 4.7 µH 1000 µH 12.95 9.4 3.0 View Series
DO3316P 1.0 µH 3300 µH 12.95 9.4 5.21 View Series
DO3340P 10 µH 1000 µH 12.95 9.4 11.43 View Series
DO3316H 123 nH 4.7 µH 13.21 9.91 6.35 View Series
DO3316T 330 nH 470 µH 13.21 9.91 6.35 View Series
DO3340H 270 nH 1000 µH 13.21 9.91 11.94 View Series
DO5010H 780 nH 1000 µH 18.54 15.24 7.11 View Series
DO5022P 1.0 µH 1000 µH 18.54 15.24 7.11 View Series
DO5040H 2.8 µH 1400 µH 18.54 15.2 12.0 View Series