Works with ON Semiconductor NCP5080
| Input Voltage | Output |
|---|---|
| 2.7 V — 5.5 V | 350 V |
Electrical specifications at 25°C.
|
Part number
1
(Hover for schematics)
|
Inductance at 0A (µH) 2 (Tolerance: ±10%) |
Inductance min at 1.2 A (µH) |
DCR max 3 |
Leakage Inductance max (µH) 4 |
Turns Ratio |
Isolation Voltage (Vrms) 5 |
|
|---|---|---|---|---|---|---|---|
| Pri (Ω) | Sec (Ω) | Pri : Sec | |||||
| CJ5143-ALC | 15.0 | 13.5 | 1.0 | 25.0 | 0.3 | 1 : 15 | 1000 |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 250 | 1000 | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,0 | 0,35 | |