Works with ON Semiconductor NCP1653
| Part number | Power |
|---|---|
| C1061-AL | 150 W |
| C1062-BL | 300 W |
Electrical specifications at 25°C.
|
Part number
(Hover for schematics)
|
Inductance at 0A (µH) 1 (Tolerance: ±10%) |
Inductance min (µH) |
DCR max (Ω) 2 | SRF typ (MHz) | Irms (A) 3 |
|---|---|---|---|---|---|
| C1061-AL | 450 | 405 @ 4.5 A | 0.166 | 1.4 | 3.80 |
| C1062-BL | 570 | 540 @ 6 A | 0.226 | 1.0 | 3.55 |
| C1061-AL | C1062-BL |
![]() |
![]() |