| Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
|---|---|---|---|---|---|---|
|
MLC75xx | 100 nH — 2.2 µH | 7.5 | 7.0 | 3.2 | View Series |
|
MLC12xx | 360 nH — 8.2 µH | 11.2 | 10.5 | 4.1 | View Series |
|
MLC15xx | 450 nH — 15 µH | 13.8 | 13.2 | 3.9 | View Series |
|
CU8838-AL | 1.0 µH | 14.0 | 13.2 | 6.5 | View Series |
|
MLC1770 | 800 nH — 2.8 µH | 16.8 | 16.3 | 7.0 | View Series |