Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±5%) |
Q typ 3 | SRF typ (MHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 |
|---|---|---|---|---|---|
| 1812LS-123XJRC | 12 @ 2.5 MHz | 42 @ 2.5 MHz | 85.0 | 2.0 | 310 |
| 1812LS-153XJRC | 15 @ 2.5 MHz | 42 @ 2.5 MHz | 70.0 | 2.5 | 290 |
| 1812LS-183XJRC | 18 @ 2.5 MHz | 45 @ 2.5 MHz | 52.0 | 2.8 | 270 |
| 1812LS-223XJRC | 22 @ 2.5 MHz | 45 @ 2.5 MHz | 58.0 | 3.2 | 260 |
| 1812LS-273XJRC | 27 @ 2.5 MHz | 45 @ 2.5 MHz | 46.0 | 3.6 | 240 |
| 1812LS-333XJRC | 33 @ 2.5 MHz | 45 @ 2.5 MHz | 40.0 | 4.0 | 230 |
| 1812LS-393XJRC | 39 @ 2.5 MHz | 45 @ 2.5 MHz | 30.0 | 4.5 | 210 |
| 1812LS-473XJRC | 47 @ 2.5 MHz | 42 @ 2.5 MHz | 24.0 | 5.0 | 200 |
| 1812LS-563XJRC | 56 @ 2.5 MHz | 42 @ 2.5 MHz | 20.0 | 5.5 | 190 |
| 1812LS-683XJRC | 68 @ 2.5 MHz | 40 @ 2.5 MHz | 16.0 | 6.0 | 180 |
| 1812LS-823XJRC | 82 @ 2.5 MHz | 40 @ 2.5 MHz | 13.5 | 7.0 | 170 |
| 1812LS-104XJRC | 100 @ 2.5 MHz | 40 @ 2.5 MHz | 12.0 | 8.0 | 150 |
| 1812LS-124XJRC | 120 @ 790 kHz | 33 @ 790 kHz | 14.5 | 11.5 | 140 |
| 1812LS-154XJRC | 150 @ 790 kHz | 36 @ 790 kHz | 11.3 | 13.0 | 130 |
| 1812LS-184XJRC | 180 @ 790 kHz | 36 @ 790 kHz | 9.3 | 14.2 | 120 |
| 1812LS-224XJRC | 220 @ 790 kHz | 38 @ 790 kHz | 7.6 | 16.2 | 120 |
| 1812LS-274XJRC | 270 @ 790 kHz | 38 @ 790 kHz | 8.3 | 20.5 | 110 |
| 1812LS-334XJRC | 330 @ 790 kHz | 38 @ 790 kHz | 7.0 | 22.5 | 100 |
| 1812LS-394XJRC | 390 @ 790 kHz | 38 @ 790 kHz | 5.2 | 24.5 | 90 |
| 1812LS-474XJRC | 470 @ 790 kHz | 38 @ 790 kHz | 4.4 | 26.5 | 90 |
| 1812LS-564XJRC | 560 @ 790 kHz | 33 @ 790 kHz | 2.8 | 28.5 | 80 |
| 1812LS-684XJRC | 680 @ 790 kHz | 25 @ 790 kHz | 2.3 | 38.0 | 60 |
| 1812LS-824XJRC | 820 @ 790 kHz | 25 @ 790 kHz | 2.1 | 41.0 | 60 |
| 1812LS-105XJRC | 1000 @ 790 kHz | 30 @ 790 kHz | 1.9 | 44.0 | 50 |

| A max | B max | C max | D ref | E | F | G | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.195 | 0.150 | 0.135 | 0.070 | 0.100 | 0.025 | 0.128 | 0.120 | 0.045 | 0.118 | inches |
| 4,95 | 3,81 | 3,43 | 1,78 | 2,54 | 0,64 | 3,25 | 3,05 | 1,14 | 3,00 | mm |
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 600 | 2200* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,7 | 0,3 | |