BACK

1008CS Surface Mount Inductors


A max B max C max D ref E F G H I J  
0.115 0.110 0.080 0.020 0.080 0.020 0.060 0.100 0.040 0.050 inches
2,92 2,79 2,03 0,51 2,03 0,51 1,52 2,54 1,02 1,27 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Weight: 29.6 – 37.4 mg


Tape and reel specifications

Parts per reel   Reel dimensions (mm)   Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm)   A B C D E   W P Po P1 H T
2000 7500*   178/330 60/100 13 14,4 8,4   8 4 4 2 2,0 0,3
*Special order
Copyright 2014, Coilcraft, Inc.
Updated: February 26, 2014