Electrical specifications at 25°C.
| Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q typ
@ 25.0 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 |
|---|---|---|---|---|---|
| 0402HL-271XJRW | 270 | 11 | 590 | 1.95 | 190 |
| 0402HL-301XJRW | 300 | 11 | 600 | 2.15 | 190 |
| 0402HL-331XJRW | 330 | 11 | 513 | 2.23 | 170 |
| 0402HL-361XJRW | 360 | 11 | 485 | 2.36 | 170 |
| 0402HL-391XJRW | 390 | 11 | 260 | 2.35 | 170 |
| 0402HL-471XJRW | 470 | 11 | 220 | 2.67 | 160 |
| 0402HL-511XJRW | 510 | 12 | 450 | 3.50 | 150 |
| 0402HL-561XJRW | 560 | 12 | 420 | 3.70 | 140 |
| 0402HL-601XJRW | 600 | 12 | 440 | 3.78 | 130 |
| 0402HL-681XJRW | 680 | 13 | 380 | 5.15 | 120 |
| 0402HL-741XJRW | 740 | 12 | 165 | 5.45 | 110 |
| 0402HL-821XJRW | 820 | 13 | 385 | 5.85 | 90 |

| A max | B max | C max | D | E | F | G | H | I | |
|---|---|---|---|---|---|---|---|---|---|
| 0.048 | 0.031 | 0.022 | 0.010 | 0.018 | 0.008 | 0.026 | 0.014 | 0.025 | inches |
| 1,22 | 0,79 | 0,56 | 0,25 | 0,46 | 0,20 | 0,66 | 0,36 | 0,64 | mm |
Note: Height dimension (C) is before optional solder application. For maximum height dimension
including solder, add 0.006 in / 0,152 mm.
.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 1,0 | 0,66 | |