BACK

0402DF Surface Mount Inductors


A max B max C max D E F G H
0.044 0.026 0.026 0.018 0.008 0.014 0.025 0.026 inches
1,11 0,66 0,66 0,46 0,20 0,36 0,635 0,66 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Weight: 0.9 – 1.1 mg


Tape and reel specifications

Parts per reel   Reel dimensions (mm)   Tape dimensions (mm) Orientation
7" (178 mm)   A B C D E   W P Po P1 T
2000   178 100 13 14,4 8,4   8 2 4 2 0,68
Copyright 2015, Coilcraft, Inc.
Updated: October 22, 2016