Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Low Profile Mini Spring
Air Core Inductors

  • Less than 2/3 the height of our Mini Spring™ Series
  • Flat top jacket for mechanical stability and reliable pick and place operations
  • Exceptionally high Q over a wide frequency range
  • Excellent self resonance – as high as 5 GHz
  • Can handle current as high as 4 Amps
  • RoHS-compliant  260°C compatible. Tin-silver over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values available in Coilcraft Designer's Kit C394

SPECIFICATIONS


1508-5N5_L_ 3 5.5 5,2 115 5.0 2.6 4.0 52
1508-9N0_L_ 4 9.0 5,2 120 4.0 3.4 4.0 65
1508-13N_L_ 5 13.0 5,2 100 3.0 3.9 4.0 78
2508-16N_L_ 7 16.0 5,2 110 3.0 5.2 4.0 110
2508-18N_L_ 8 18.0 5,2 110 2.9 6.0 4.0 118
2508-23N_L_ 9 23.0 5,2 110 2.6 6.8 4.0 133
2508-27N_L_ 10 27.0 5,2 110 2.3 7.9 4.0 147
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 2508-27NJLC
Tolerance: G = 2%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant tin-silver (96.5/3.5) over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or
S = non-RoHS tin-lead (63/37) over copper.
  Packaging: C = 7" machine-ready reel.
EIA-481 embossed plastic tape, 1000 parts per full reel.
B = Less than full reel. In tape, but not machine-ready.
To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel.
EIA-481 embossed plastic tape. Factory order only, not stocked, 3500 parts per full reel.
2 Inductance and Q measured at 250 MHz, 0.1 Vrms, 0 A using an Agilent/HP 4291A impedance analyzer with an Agilent/HP 16193A test fixture.
3 Tolerances in bold are stocked for immediate shipment.
4 SRF measured using an Agilent/HP 8753 network analyzer and a Coilcraft SMD-D test fixture. Details
5 DCR measured using a micro-ohmmeter.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
7 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve
8 Storage temperature range: Component: –40°C to +140°C
Packaging: –40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance: +5 to +70 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2009, Coilcraft, Inc.   Privacy policy
Updated: June 05, 2009