Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MA5519-AL Planar Transformer

for TI LM5045 based 720 W Power Converter

RoHS compliant
  • Designed for Texas Instruments PMP9219 720 Watt Power Converter
  • Listed as T2 on Texas Instruments BOM-PMP9219

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM5045

Input Voltage Output Power Fsw
36 V 75 V 12 V , 60 A 720 W 300 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±30%)
DCR max (mΩ) 2 Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Aux1 Aux2 Pri : Sec : Aux1 : Aux2
MA5519-AL 190.8 5.0 1.5 178 178 0.13 1 : 0.67 : 0.33 : 0.66 1500
Notes
  1. Inductance is measured at 300 kHz, 1.0 Vrms, 0 Adc.
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Leakage inductance is for the primary, measured with the secondary shorted.
  4. 1500 Vrms, one minute primary to secondary isolation (Hipot).

Termination:

  • RoHS-compliant. 260°C compatible. Matte tin over nickel over brass terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tray packaging: −40°C to +80°C
Maximum part temperature:
+150°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ma5519schematics.gif

Physical characteristics

ma5519dimensions.gif

General specification

Core Material:
Ferrite
Weight:
53.9 g
Packaging:
16 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series