Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

MA5172/3-AE, PA6331-AE
Power Filter Inductors

  • Low distortion chokes used in Texas Instrument’s TPA3251D2 PurePath Ultra-HD, TAS5612/14PHD2EVM, TAS5612PHD and TAS5614PHD evaluation modules
  • Designed for use in Class D amplifiers.
  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number
Click for samples
Inductance1
±1 µH (µH)
DCR max2
(mOhms)
SRF min
(MHz)
Isat (A)3 Irms (A)4
20°C rise 40°C rise
PA6331-AE 15 31.0 12.4 20 9.8 14.2
MA5172-AE 10 26.0 25.5 45 6.1 8.2
MA5173-AE 7 21.5 32.8 54 6.5 9.0
1 Inductance tested at 10 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4132 impedance analyzer or equivalent.
2 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
3 Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current.
Temperature derating curves.
4 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
5 Ambient temperature range: −40°C to +125°C with (40°C rise) Irms Derating curves
6 Storage temperature range: Component: −40°C to +165°C
Packaging trays: −40°C to +80°C
7 Maximum part temperature: +165°C (Ambient + temperature rise)
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: July 29, 2016