
M2022 Series
Common Mode EMI/RFI Filter
|
New RoHS part numbers are shown. The products were always compliant;
only the part numbers changed. The second to the last character is now L
to indicate RoHS compliance. (Old data sheet can be viewed
here.)
|
- Common- and differential mode filtering in a single device
- Compact 1812 size that's ideal for auto insertion
- Standard (-A), low profile (-ALP) and shielded (-AS)
versions available
- Excellent isolation, environmental stability and low cost
- RoHS-compliant. 260°C compatible. Gold over
nickel over moly-manganese
terminals
- COTS Plus tin-silver-copper and tin-lead terminations available
- Custom versions available
Photo
Pricing Materials declaration -AL
-ALPL -ASL
PDF data sheet
SPECIFICATIONS
Attenuation
curves
Impedance curves
Dimensions
Tape and reel specifications
|
1 |
When ordering, please
specify packaging codes: e.g. M2022-ALC,
M2022-ALPLC,
or
M2022-ASLC. |
| |
Packaging: |
C = 7"
machine-ready reel
EIA-481 embossed plastic tape (600 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge),
use code letter C instead.
D = 13" reel, machine-ready
EIA-481 embossed plastic tape. Factory order only, not stocked (2200
per full reel). |
|
2 |
Inductance measured at 10 MHz. |
|
3 |
Irms: Current that causes a 30°C
temperature rise from 25°C
ambient. Details |
| 4 |
Ambient temperature range: |
–40°C to +85°C |
| 5 |
Storage temperature range: |
Component: –40°C to +115°C
Packaging: –55°C to +80°C |
| 6 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 7 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|
|
|
|