Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

LPO4815 Series Low Profile
Surface Mount Power Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Last three characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.)

boxred.gif (111 bytes)  Very low profile - only 1,5 mm high!
boxred.gif (111 bytes)  Handles current up to 1.6 Amps
boxred.gif (111 bytes)  Ceramic cover provides the best possible surface for pick and place handling
boxred.gif (111 bytes)  Custom versions available
boxred.gif (111 bytes)  RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
boxred.gif (111 bytes)  COTS Plus tin-silver-copper and tin-lead terminations available
boxred.gif (111 bytes)  Samples of all values are available in Coilcraft Designer's Kit C376


SPECIFICATIONS


LPO4815-102ML_ 1.0 ±20% 0.036 230 1.6 1.9
LPO4815-152ML_ 1.5 ±20% 0.085 200 1.5 1.7
LPO4815-222ML_ 2.2 ±20% 0.088 150 1.1 1.5
LPO4815-332ML_ 3.3 ±20% 0.12 115 0.90 1.3
LPO4815-392ML_ 3.9 ±20% 0.13 105 0.86 1.2
LPO4815-472ML_ 4.7 ±20% 0.15 95 0.77 1.1
LPO4815-682ML_ 6.8 ±20% 0.18 72 0.65 1.0
LPO4815-822ML_ 8.2 ±20% 0.22 65 0.58 0.90
LPO4815-103KL_ 10 ±10% 0.23 60 0.50 0.85
LPO4815-123KL_ 12 ±10% 0.31 50 0.45 0.80
LPO4815-153KL_ 15 ±10% 0.36 45 0.42 0.75
LPO4815-223KL_ 22 ±10% 0.46 35 0.37 0.70
LPO4815-333KL_ 33 ±10% 0.71 30 0.28 0.65
LPO4815-393KL_ 39 ±10% 0.83 25 0.26 0.60
LPO4815-473KL_ 47 ±10% 1.20 25 0.22 0.55
LPO4815-683KL_ 68 ±10% 1.40 20 0.20 0.45
LPO4815-104KL_ 100 ±10% 2.15 15 0.15 0.36
LPO4815-154KL_ 150 ±10% 3.15 12 0.13 0.30
LPO4815-224KL_ 220 ±10% 4.30 10 0.11 0.27
1 When ordering, please specify termination and packaging codes: e.g. LPO4815-224KLC
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 per full reel).
B = Less than full reel
In tape, but
not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
3 Isat: DC current at which the inductance drops 10% (typ.) from its value without current. Details
4 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
5 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
6 Storage temperature range: Component: –40°C to +125°C
Packaging: –55°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index

Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: May 13, 2008