Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

LPO4812 Series

Low Profile Surface Mount Power Inductors

RoHS compliant AEC-Q flag
Coilcraft LPO4812 Series low-profile, unshielded surface-mount power inductors offer low DC resistance and high saturation current ratings in a compact package. The low-profile ceramic case provides thermal stability and an excellent surface for pick-and-place handling.
  • Low profile for compact packaging
  • High saturation current ratings
  • Ceramic case for thermal stability
  • Ferrite core for flat L vs I curve
  • AEC-Q200 Grade 3 (−40°C to +85°C)

Buy Now:
Count Unit price
1 $1.38
250 $1.12
500 $0.83
1000 $0.69
5000 $0.57

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C357 16 (3 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 SRF typ (MHz) Isat (A) 4 Irms (A) 5
LPO4812-102ML_ 1.0 20 0.055 270 1.3 0.85
LPO4812-152ML_ 1.5 20 0.080 220 1.0 0.85
LPO4812-222ML_ 2.2 20 0.090 170 0.80 0.85
LPO4812-332ML_ 3.2 20 0.12 140 0.70 0.80
LPO4812-472ML_ 4.7 20 0.16 110 0.60 0.80
LPO4812-682ML_ 6.8 20 0.23 90.0 0.45 0.78
LPO4812-822ML_ 8.2 20 0.27 70.0 0.45 0.77
LPO4812-103KL_ 10 10 0.30 60.0 0.40 0.76
LPO4812-153KL_ 15 10 0.46 50.0 0.32 0.72
LPO4812-223KL_ 22 10 0.64 40.0 0.28 0.59
LPO4812-333KL_ 33 10 0.85 30.0 0.22 0.54
LPO4812-473KL_ 47 10 1.3 28.0 0.20 0.50
LPO4812-683KL_ 68 10 1.8 22.0 0.16 0.39
LPO4812-104KL_ 100 10 2.6 18.0 0.13 0.32
LPO4812-154KL_ 150 10 4.2 14.0 0.10 0.26
LPO4812-224KL_ 220 10 5.5 11.0 0.090 0.24
Notes
  1. When ordering, please specify termination and packaging codes: e.g. LPO4812-224KLC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at 25°C that causes a 10% (typ.) inductance drop from its value without current. Temperature derating curves.
  5. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = Silver-palladium-platinum-glass frit terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (3500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

lpo4812d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl_LPO4812.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation‡
7" (178 mm) 13" (330 mm) A B C D W P Po P1 H T part_or_ac.gif
1000 3500* 178/330 60/100 13 18,4 12 8 4 2 1,3 0,23
* Special order
‡ Part marking does not indicate polarity
 

General specification

Core Material:
Ferrite
Weight:
53 - 61 mg
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 1.3 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 4.6 mm; ID: < 2.3 mm
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families