Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

LPO3010 Series Low Profile
Surface Mount Power Inductors

boxred.gif (111 bytes)  Very small power inductor - only 1 mm high, 3 mm square
boxred.gif (111 bytes)  Handles current up to 1.7 Asat, 1.4 Arms
boxred.gif (111 bytes)  Ceramic cover provides the best possible surface for pick and place handling
boxred.gif (111 bytes)  RoHS-compliant – 260°C compatible. Silver-palladium-platinum-glass frit terminations.
boxred.gif (111 bytes)  COTS Plus tin-silver-copper and tin-lead terminations available
boxred.gif (111 bytes)  Samples of all values are available in Coilcraft Designer's Kit C388


SPECIFICATIONS


LPO3010-102NL_ 1.0 ±30% 0.140 200 1.7 1.4
LPO3010-122NL_ 1.2 ±30% 0.160 190 1.6 1.4
LPO3010-152NL_ 1.5 ±30% 0.200 150 1.3 1.0
LPO3010-222NL_ 2.2 ±30% 0.265 140 1.2 0.90
LPO3010-332NL_ 3.3 ±30% 0.335 100 0.96 0.60
LPO3010-472NL_ 4.7 ±30% 0.570 80 0.76 0.50
LPO3010-682NL_ 6.8 ±30% 0.650 68 0.68 0.47
LPO3010-822NL_ 8.2 ±30% 1.00 60 0.64 0.45
LPO3010-103ML_ 10 ±20% 1.15 50 0.50 0.45
LPO3010-153ML_ 15 ±20% 1.57 35 0.42 0.40
LPO3010-223ML_ 22 ±20% 2.20 30 0.37 0.35
LPO3010-333ML_ 33 ±20% 2.80 14 0.31 0.29
LPO3010-473ML_ 47 ±20% 4.60 12 0.30 0.28
1 When ordering, please specify termination and packaging codes: e.g. LPO3010-473MLC
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
3 DCR measured on a micro-ohmmeter.
4 SRF measured using an Agilent/HP 4191A or equivalent.
5 Isat: DC current at which the inductance drops 10% (typ.) from its value without current. Details
6 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
7 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
8 Storage temperature range: Component: –40°C to +125°C
Packaging: –55°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.
 

  Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: April 29, 2008