Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

LPO2506 Series Low Profile
Surface Mount Power Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)

boxred.gif (111 bytes)  Handles up to 1.9 Amps
boxred.gif (111 bytes)  InBoard® version is only 1,19 mm above board
boxred.gif (111 bytes)  On-board version is 1,65 mm high
boxred.gif (111 bytes)  Ceramic cover provides best possible surface for pick and place operations.
boxred.gif (111 bytes)  RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
boxred.gif (111 bytes)  COTS Plus tin-silver-copper and tin-lead terminations available
boxred.gif (111 bytes)  Custom values available
boxred.gif (111 bytes)  Samples of all in-board parts are available in Designer's Kit C332, on-board parts in Kit C333


SPECIFICATIONS


LPO2506I-472L_ LPO2506O-472L_ 4.7 0.145 90 1.6 1.9
LPO2506I-682L_ LPO2506O-682L_ 6.8 0.165 75 1.3 1.7
LPO2506I-822L_ LPO2506O-822L_ 8.2 0.200 65 1.0 1.5
LPO2506I-103L_ LPO2506O-103L_ 10 0.240 60 1.0 1.5
LPO2506I-153L_ LPO2506O-153L_ 15 0.300 45 0.90 1.3
LPO2506I-223L_ LPO2506O-223L_ 22 0.420 35 0.70 1.0
LPO2506I-333L_ LPO2506O-333L_ 33 0.550 30 0.60 0.90
LPO2506I-473L_ LPO2506O-473L_ 47 0.765 22 0.50 0.70
LPO2506I-683L_ LPO2506O-683L_ 68 1.10 20 0.40 0.60
LPO2506I-104L_ LPO2506O-104L_ 100 1.60 15 0.30 0.50
LPO2506I-154L_ LPO2506O-154L_ 150 2.50 12 0.25 0.40
LPO2506I-224L_ LPO2506O-224L_ 220 3.65 10 0.22 0.32
LPO2506I-334L_ LPO2506O-334L_ 330 4.65 8.0 0.18 0.28
LPO2506I-474L_ LPO2506O-474L_ 470 6.75 6.5 0.14 0.24
LPO2506I-684L_ LPO2506O-684L_ 680 9.15 5.5 0.12 0.20
LPO2506I-105L_ LPO2506O-105L_ 1000 14.20 4.5 0.10 0.16
1 When ordering, please specify termination and packaging codes: e.g. LPO2506I-105LD or LPO2506O-105LD.
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
  Packaging: D = 13" machine-ready reel
EIA-481 embossed plastic tape (1000 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
3 Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details
4 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
5 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
6 Storage temperature range: Component: –40°C to +125°C
Packaging: –55°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: April 29, 2008